Nextion Enhanced NX8048P070-011R - Generic 7.0'' HMI 800*480 Touch Display for Arduino Raspberry Pi

SKU
104990606

Nextion is a Human Machine Interface(HMI) solution that provides a control and visualization interface between a human and a process, machine, application, or appliance. Nextion is not just a touch display, it has a hardware part and a software part which is well developed for HMI applications.

$79.95
In stock
-
+

Key Features

  • Nextion IPS resistive touch display
  • 7.0” with 800*480 resolution
  • Providing HMI function for external device like Arduino board or Raspberry Pi
  • Including GUI development software and many API commands for GUI development

Description

Nextion is a Human Machine Interface(HMI) solution that provides a control and visualization interface between a human and a process, machine, application, or appliance. Nextion is not just a touch display, and it has a hardware part and a software part which is well developed for HMI applications.

 

Nextion(NX8048P070-011R) display is an IPS display with a resolution of 800*480. The touch panel for this display is resistive touch. Nextion has only one serial(TTL) for power supply or connection with peripheral devices like Arduino board or Raspberry Pi. What ‘s more? Nextion display has an MCU, and its frequency is up to 200MHz. With the help of 120MB flash, 512KB RAM,1024 Byte EEPROM, and an SD card socket, this display is embedded with a rich storage for HMI programming. Different from the other type"T" Nextion displays, this type"P" Nextion has 8 extra GPIOs(two of which are PWM pins) for connecting peripheral equipment. And there is an RTC module on the display for controlling these devices in real-time.

 

As for the software part, Nextion has rich resources. Nextion Editor is a Windows software for GUI development. There are libraries for serial communication with Arduino boards and Raspberry Pi. Moreover, a mass of API is defined for users in The Nextion Instruction Set. With these resources, I believe you will have an easy experience with this display.

Nextion_Power_Supply_Test_Board_10_7software-editorsoftware-editor11

Hardware Overview

Hardware Overview

Specification

ItemValue
Color 64K 65536 colors
Resolution 800x480 pixel
Touch-type Resistive
Touches > 1 million
Backlight LED
Backlight lifetime (Average) >30,000 Hours
Operating Voltage 5V
Operating Current 430mA Normal Mode, 170mA Sleeping Mode
Power supply recommend 5V, 1.0A, DC
Serial Port Baudrate 2400(Min), 9600(Typical),921600(Max)
Serial Port Mode TTL
Serial Port 4Pin_2.54mm
USB interface NO
SD card socket Yes (FAT32 format), support maximum 32G Micro SD Card
FLASH Memory 120 MB
RAM Memory 512 KB
EEPROM 1024 Byte
Instruction Buffer 1024 Byte
Extended IO 8 Digital extended GPIO, IO0-IO7 support input, output, and component binding event, IO6-IO7 support PWM
RTC built-in RTC support (Battery type: CR1220)

Dimension

NX8048P070-011R_Dimension

Part List

  • Nextion NX 8048P070-011R HMI Display*1
  • XH2.54 4P wire*1
  • power supply test board*1

Related Nextion Display

Type of DisplayNX3224T024NX4024T032NX4832T035NX4827T043NX8048P070-011RNX1060P101-011C-I
Size 2.4" 3.2" 3.5" 4.3" 7.0" 10.1"
Resolution 320*240 400*240 480*320 480*272 800*480 1024*600
Touch panel RTP RTP RTP RTP RTP CTP
Flash 4MB 4MB 16MB 16MB 128MB 128MB
RAM 3584Byte 3584Byte 3584Byte 3584Byte 512KB 512KB
MCU Frequency 48 MHz 48 MHz 48 MHz 48 MHz 200 MHz 200 MHz
EEPROM - - - - 1024Byte 1024Byte
GPIOS - - - - 8 8
RTC - - - - Yes Yes
Price $15.7 $21.9 $26.9 $43.0 $79.95 $129.0

ECCN/HTS

HSCODE 9013803010
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.