the AI Hardware Partner
Toggle Nav
Loading...

Non-invasive AC Current Sensor (100A max)

SKU
101990029
Suitable for the current measuring Monitoring and protection of AC motor Lighting equipment Air compressor
$11.50
In stock
  • 10+: $9.78
-
+

PRODUCT DETAILS

What is CT sensors

Current transformers (CTs) are sensors that are used for measuring alternating current. They are particularly useful for measuring whole building electricity consumption (or generation for that matter).

The split core type such as the CT in the picture above, is particularly suitable for DIY use it can be clipped straight on to either the live or neutral wire coming into the building without having to do any high voltage electrical work.

Applications

  • Suitable for the current measuring

  • Monitoring and protection of AC motor

  • Lighting equipment

  • Air compressor

Specifications

  • Input Current: 0~100A AC

  • Output Mode: 0~50mA

  • Non-linearity: ±3%

  • Turn Ratio: 100A:0.05A

  • Resistance Grade: Grade B

  • Work Temperature: -25℃ ~ ﹢70℃

  • Dielectric Strength(between shell and output): 1000V AC/1min 5mA

  • Leading Wire in Length: 1m

  • Open Size: 13mm x 13mm

Technical details

Dimensions 79mm x63mm x27mm
Weight G.W 73.5g
Battery Exclude

Part List

Non-invasive AC Current Sensor (100A max) 1

ECCN/HTS

HSCODE 9030899090
USHSCODE 9026104000
UPC 841454105497
EUHSCODE 9013101000
COO CHINA
CE 1
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Product suggestion
    The non invasive ac current sensors are really great. I have a great use for several (8) of them.
    My problem concerns measuring power supplied by my Solar Inverter being consumed by myself or sent back to the power grid. Technical issue is that it's not possible to directly measure direction of current flow in and out ofcthe power grid. It's just as current.
    What I want to do is to place one sensor behind each circuit breaker on my power board plus the grid breaker and the inverters breaker.
    By measuring all the currents I should be able to compute in real time how much power is going from inverter into grid and/or how much used in my house.

    The non invasive ct sensor seems safest way to measure the current flow. Problem is how to connect and read 8 of them at the same time.
    It would be helpful if Seeed could produce a grove sheild that does the following:
    1. Provide 8 sockets for CT plugs as inputs
    2. Provide protection zenerdiodes for each input and voltage divider resistors. Provide resistors in little sockets so the voltage divider can be altered if necessary, but by default allow connection of a range of different CT types e.g. 10 A, 20 A, 50A, 70A etc.
    3. Scan each input continuously and measure current by fast A to D conversion (or multi channel A-D) and store the result in onboard Register (short term memory).
    4. Provide I2C interface allowing latest measurements to be read by MCU and for parameter adjustments.
    5. Parameter adjustments include setting of full scale current expected on each input. Mains voltage 110 volt or 250 volt or something else.

    Does it seem too ambitious ? Is it expensive to build ?
    Is there a market to sell it ?
    A small version with just 4 inputs would be OK too.
    By
  2. Product Quality
    80%
     
     
    By

FAQ

2 Item(s)

Show per page