Non-invasive AC Current Sensor (10A max)
- 10+: $5.87
YOU MAY LIKE THIS
PRODUCT DETAILS
Introduction:
What is CT sensors
Current transformers (CTs) are sensors that are used for measuring alternating current. They are particularly useful for measuring whole building electricity consumption (or generation for that matter).
The split core type such as the CT in the picture above, is particularly suitable for DIY use it can be clipped straight on to either the live or neutral wire coming into the building without having to do any high voltage electrical work.
Features:
Applications
Suitable for the current measuring
Monitoring and protection of AC motor
Lighting equipment
Air compressor
Specification:
Open Size: 13mm x 13mm
Leading Wire in Length: 1m
Dielectric Strength(between shell and output): 1000V AC/1min 5mA
Work Temperature: -25°C ~ ﹢70°C
Resistance Grade: Grade B
Build-in sampling resistance(RL): 186Ω
Non-linearity: ±3%
Output Mode: 0~1V
Input Current: 0~10A AC
Fire resistance property: in accordance with UL94-VO
Technical details
Dimensions | 80mm x25mm x65mm |
Weight | G.W 72g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9030899090 |
USHSCODE | 9026104000 |
UPC | 841454105480 |
EUHSCODE | 9013101000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.