the AI Hardware Partner
Toggle Nav
Loading...

Non-invasive AC Current Sensor (70A max)

SKU
101990065
Input Current: 0~70A AC Output Mode: 0~1V Non-linearity: ±3%
$6.90
Out of stock
  • 10+: $5.87

PRODUCT DETAILS

Introduction:

What is CT sensors

Current transformers (CTs) are sensors that are used for measuring alternating current. They are particularly useful for measuring whole building electricity consumption (or generation for that matter).

The split core type such as the CT in the picture above, is particularly suitable for DIY use it can be clipped straight on to either the live or neutral wire coming into the building without having to do any high voltage electrical work.

Features:

Applications

  • Suitable for the current measuring

  • Monitoring and protection of AC motor

  • Lighting equipment

  • Air compressor

Specification:

  • Input Current: 0~70A AC

  • Output Mode: 0~1V

  • Non-linearity: ±3%

  • Build-in sampling resistance(RL): 26.6Ω

  • Resistance Grade: Grade B

  • Work Temperature: -25°C ~ ﹢70°C

  • Dielectric Strength(between shell and output): 1000V AC/1min 5mA

  • Leading Wire in Length: 1m

  • Open Size: 13mm x 13mm

  • Fire resistance property: in accordance with UL94-VO

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 72g
Battery Exclude

ECCN/HTS

HSCODE 9030899090
USHSCODE 9026104000
UPC 841454105404
EUHSCODE 9013101000
COO CHINA
CE 1
EU DoC 1
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    80%
     
     
    By

FAQ

1 Item

Show per page