the AI Hardware Partner
Toggle Nav
Loading...

Non-invasive AC Current Sensor (10A max)

SKU
101990059
Rating:
100 % of 100
Input Current: 0~10A AC Output Mode: 0~1V Non-linearity: ±3%
$6.90
In stock
  • 10+: $5.87
-
+

PRODUCT DETAILS

Introduction:

What is CT sensors

Current transformers (CTs) are sensors that are used for measuring alternating current. They are particularly useful for measuring whole building electricity consumption (or generation for that matter).

The split core type such as the CT in the picture above, is particularly suitable for DIY use it can be clipped straight on to either the live or neutral wire coming into the building without having to do any high voltage electrical work.

Features:

Applications

  • Suitable for the current measuring

  • Monitoring and protection of AC motor

  • Lighting equipment

  • Air compressor

Specification:

  • Open Size: 13mm x 13mm

  • Leading Wire in Length: 1m

  • Dielectric Strength(between shell and output): 1000V AC/1min 5mA

  • Work Temperature: -25°C ~ ﹢70°C

  • Resistance Grade: Grade B

  • Build-in sampling resistance(RL): 186Ω

  • Non-linearity: ±3%

  • Output Mode: 0~1V

  • Input Current: 0~10A AC

  • Fire resistance property: in accordance with UL94-VO

Technical details

Dimensions 80mm x25mm x65mm
Weight G.W 72g
Battery Exclude

ECCN/HTS

HSCODE 9030899090
USHSCODE 9026104000
UPC 841454105480
EUHSCODE 9013101000
COO CHINA
CE 1
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By

FAQ

1 Item

Show per page