seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Non-invasive AC Current Sensor (30A max)

      Non-invasive AC Current Sensor (30A max)

      SKU 101990028
      $9.50
      30 Available
      $9.50/1pcs+
      $8.55/10pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      What is CT sensors

      Current transformers (CTs) are sensors that are used for measuring alternating current. They are particularly useful for measuring whole building electricity consumption (or generation for that matter).

       

      The split core type such as the CT in the picture above, is particularly suitable for DIY use it can be clipped straight on to either the live or neutral wire coming into the building without having to do any high voltage electrical work.

       

      Applications

      • Suitable for the current measuring

      • Monitoring and protection of AC motor

      • Lighting equipment

      • Air compressor

       

      Specifications

      • Input Current: 0~30A AC

      • Output Mode: DC 0~1V

      • Non-linearity:2-3%

      • Build-in sampling resistance(RL): 62Ω

      • Turn Ratio: 1800:1

      • Resistance Grade: Grade B

      • Work Temperature: -25°C ~ ﹢70°C

      • Dielectric Strength(between shell and output): 1000V AC/1min 5mA

      • Leading Wire in Length: 1m

      • Open Size: 13mm x 13mm

      Technical Details

      WeightG.W 72g    
      BatteryExclude

      Part List

      Non-invasive AC Current Sensor (30A max)1

      Reviews

      Questions and Answers

      SUBMIT
      0
      This is a different current sensor than the one they are using in your energy monitor links. This one outputs a voltage, the energy monitor is like your 0-100a current sensor and outputs a current. So you can't hook this one up like shown in the energy monitor links.
      on Nov 07,2017
      Replyupvote ()
      Hi ~You are right, the output is voltage range from 0-1V.You can get the current if you do some math.For more information please refer to the link below. ### https://learn.openenergymonitor.org/electricity-monitoring/ct-sensors/yhdc-ct-sensor-report ###.Regards
      on Jan 12,2018 18:05 PM
      Replyupvote ()
      Reply

        View History

        Non-invasive AC Current Sensor (30A max)

        SKU 101990028
        $9.50
        30 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $9.50/1pcs+
        $8.55/10pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer