Nose LED kit (Normally ON Version)
SKU
110990218
This nose LED is definitely a bold way to show your geek attitude! Imagine your nostril glows every time you exhale
- 10+: $7.51
YOU MAY LIKE THIS
PRODUCT DETAILS
This nose LED is definitely a bold way to show your geek attitude! Imagine your nostril glows every time you exhale. Weird but fun? Then buy one to surprise your friends!
High ambient temperature could affect the precision of Nose LED Kit. if your ambient temperature happens to be around 32°C or higher, this Normally On Version is designed for you. Try its better experience!
Pack List
- 1x 2SC4116SU-Y,LF NPN Transistors
- 1x 2SC4116SU-GR,LF NPN Transistors
- 1x SC-82AB Temperature Sensor IC
- 2x 100R-5%-1/10W Resistor
- 1x 910K-5%-1/10W Resistor
- 1x 5K-1%-1/10W Resistor
- 2x 100uF-1206 Capacitor
- 1x 10uF-0603 Capacitor
- 1x Clear-Blue LED
- 2x 1.55V Button Cell Batteries
- 1x DIP Black Male Header
- 1x Nose Led Kit PCB v1.0
Cautions
- Keep children away to prevent them from accidentally swallowing tiny batteries.
- Breathe softly when the Nose Kit is inside your nose. Otherwise it might get stuck in your nostril.
- Don’t use it among crowds to avoid unexpected injuries.
- To secure the Nose Kit, double-faced adhesive tape is recommended.
- To remove the Nose Kit, tweezers is recommended.
Documents
Technical details
Dimensions | 120mm x80mm x4mm |
Weight | G.W 5.5g |
Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
ECCN/HTS
HSCODE | |
USHSCODE | 8471490000 |
UPC | 841454105381 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review