Loading...

ODYSSEY-X86i31115G4 Powerful Edge Platform powered by 11th Gen Intel® Core™ i3 1115G4

ODYSSEY X86i31115G4 is an ODYSSEY X86 v2 board and powered by the lastest Intel® Core™ 11th Gen. i3 1115G4 and Intel UHD Graphics 48EUs (400 - 1250 MHz), which delivers high CPU and AI performance for various applications. The x86 board has two high-speed 2.5-Gigabit Ethernet ports and supports hybrid connectivity including 5G, LoRa, BLE and WiFi. There is also an onboard ATSAMD21 coprocessor, an ARM Cortex-M0+ MCU that allows you to program Arduino on the x86 platform. 

Want a nice encloser? Get a reServer, a compact and beautiful mini server with ODYSSEY X86 v2 as the main board, starting from $499

$300.00

-
+
    ODYSSEY-X86i31115G4 Quantity
    AC Power Cord Quantity
    AC-DC Power Adapter Quantity

    PRODUCT DETAILS

    Features

    • Powered by 11th Gen Intel® Core™ i3 1115G4 CPU running up to 4.10GHz and Intel UHD Graphics 48EUs running up to 1.25 GHz
    • Rich peripherals including dual® 2.5-Gigabit Ethernet ports, USB 3.2 Type-A port, USB 2.0 Type-A port, HDMI port and DP port
    • Support hybrid connectivity including 5G, LoRa, BLE and WiFi (5G, LoRa, BLE and WiFi need additional modules)
    • Dual SATA III 6.0 Gbps data connectors for hard disk drives
    • Embedded Arduino Coprocessor ATSAMD21G18 32-Bit ARM® Cortex-M0+
    • M.2 B-Key/ M-Key/ E-Key for expandability such as SSD, LTE/4G/5G/LoRaWAN/WiFi/BLE modules
    • Support both Windows OS and Linux OS

    Description

    ODYSSEY is a series of SBC (Single Board Computer),there are already ODYSSEY-X86J4125 in this series as the mian core of the mini pc, reComputer. Here, we would like to introduce our new ODYSSEY board - the ODYSSEY-X86 v2 board.

    ODYSSEY X86i31115G4, as one of the main cores of reServer series, is a high-performing yet cost-efficient board from the edge to the cloud.

    By supporting both Windows OS and Linux OS, ODYSSEY-X86i31115G4 allows you to build applications efficiently and easily no matter for  commercial, industrial, or other uses.

    ODYSSEY X86i31115G4 is an ODYSSEY X86 v2 board and powered by the quad-core Intel® Core™ 11th Gen. i3 1115G4 running up 4.10GHz and Intel UHD Graphics 48EUs (400 - 1250 MHz) running up to 1.25GHz, which delivers high CPU and AI performance for various applications.

    It comes with two high-speed 2.5-Gigabit Ethernet ports and supports hybrid connectivity including 5G, LoRa, BLE and WiFi. It enables up to 250% faster performance than Gigabit Ethernet with compatible hardware and provides the transition speed up to 5Gbps using link aggregation.

    ODYSSEY X86i31115G4 is equipped with a large scale of heatsink to ensure stable operations under heavy load, while providing excellent heat dissipation to enable the power of CPU.

    Having dual SATA III 6.0Gbps data connectors, ODYSSEY X86i31115G4 is able to equip up to two SATA hard disk drives to acquire more storage.
    It also has M.2 adapters to connect to various SSDs for faster read and write speeds.
    * SATA Hard Disk Drives are not included. SSD is not included in some versions.

    There is an onboard ATSAMD21 Core, an ARM Cortex-M0+ MCU that allows you to program Arduino on the x86 platform, which provides endless possibilities of using the X86 i31115G4

     

    The X86 board supports LoRa technology which makes it possible to connect to a wide range of sensors. It can be applied as an edge computing center for all scenarios that require vast data to collect and process at the edge. The expandability of 5G technology is useful in places where there isn’t always reliable internet connectivity, such as on a farm or in a location with spotty service.
    *To get LoRa and 5G connectivity, optional modules are needed.

    Place it in the artistic, suitable enclosure which is of the compact and delicate structure to have a neat work space

    Get a reServer, the X86 board with a nice enclosure.

    Specifications

    VersionsBasic VersionsHigh Performance Versions
    Platform Processor Intel® Core™ 11th Gen. i3 1115G4 Intel® Core™ 11th Gen. i3 1125G4 Intel® Core™ 11th Gen. i5 1135G7 Intel® Core™ vPro® 11th Gen. i5 1145GRE Intel® Core™ vPro® 11th Gen. i7 1185GRE
    Cores/Threads 2C/4T 4C/8T 4C/8T 4C/8T 4C/8T
    Frequency Up to 4.10 GHz Up to 3.70 GHz Up to 4.20 GHz 1.50 GHz ~ 4.10 GHz 1.80 GHz ~ 4.40 GHz
    Co-processor Microchip® ATSAMD21G18 32-Bit ARM® Cortex-M0+ @ 48MHz Raspberry Pi® RP2040 32-Bit Dual ARM Cortex-M0+ @ 133MHz
    Memory Technology Dual Channels DDR4-3200
    Capacity Support up to 64GB
    ECC Memory Supported NO YES
    Graphics Controller Intel® UHD Graphics 48EUs (400 - 1250MHz) Intel® UHD Graphics 48EUs (400 - 1250MHz) Intel® Iris Xe Graphics G7 80EUs(400-1300MHz) Intel® Iris Xe Graphics G7 80EUs(400-1300MHz) Intel® Iris Xe Graphics G7 96EUs(400-1300MHz)
    Advanced Technologies Intel® vPro® NO YES
    Intel® Total Memory Encryption NO YES
    Network Controller Intel® Ethernet Controller I225-V Intel® Ethernet Controller I225-LM
    Wireless WiFi M.2 E-Key(PCIE & CNVi Support), Intel® Wi-Fi 6 AX201(Optional)
    Bluetooth Bluetooth 5.0, BLE(Optional)
    Display LCD eDP 40-Pin 4 Lane Connector
    HDMI 1 x HDMI 2.0b, up to [email protected]
    DP 1 x DP1.4a [email protected]
    Multiple Display 4 simultaneous displays with each display interface combination
    External I/O Ethernet 2 x 2.5GbE LAN ports (RJ45, supports 10/100/1000/2500 Mbps), Intel® i225
    HDMI/DP One/One
    USB Type-C N/A USB PD / USB 4.0 / Thunderbolt 4
    USB Type-A USB2.0 Type A x1 ; USB3.2 Type A x1 USB2.0 Type A x2 ; USB3.2 Type A x1
    LED Power Status
    Power Supply 1x5.5x2.5mm DC Jack / Wafer 2.0mm 8pin
    Micro Sim Card Slot 1
    Internal I/O SATA 2 x SATA Gen III 6.0 Gb/s Data Connectors + 3 x SATA Power Connectors
    COM Port 1 x RS-232/422/485, 1 x RS-232
    GPIO 28-Pin Arduino Co-processor 2.54mm header 30-Pin Raspberry Pi Co-processor 2.54mm header
    Audio Realtek High Definition Audio, Microphone + headphone Combo Connector
    USB2.0 USB2.0 9-pin Header x2 480Mbps
    Fan 2 x 12V 4-wire Fan header, PWM Control
    Front Panel Control Power-on, Reset, Power Status LED, SATA Status LED
    S/PDIF 3-Pin 2.54mm Header
    SATA Power WAFER4-Pin 2.0 pitch Connector
    Co-CPU. Debug Port 6-Pin 0.5mm FPC Connector (SWD)
    Expansion M.2 M-Key 1 x M-Key 2242/2280(PCIe 3.0 x4)
    M.2 E-Key 1 x E-Key 2230(PCIe 3.0 x1; USB2.0 x1;Intel CNVi)
    M.2 B-Key 1 x B-Key2242/2252/2280(PCIe 3.0 x2; USB2.0 x1)
    High Speed I/O 1 X PCIe x4 Gen4 1 X PCIe 3.0 x4/SMBus/LPC/USB 2.0/CPU GPIO etc.
    Power Supply Voltage DC Jack: 12V DC Jack: 12V-19V
    RTC Battery Lithium 3V/210mAH
    Certification EMC CE,FCC,KC,TELEC

    Hardware Overview

    Part List

    ODYSSEY-X86i31115G4 x 1

    User Manual x 1

    Screwdriver x1

    LEARN AND DOCUMENTS

    Documentations

    Learn

    SHARED BY USERS

    REVIEWS

    Write Your Own Review
    Only registered users can write reviews. Please Sign in or create an account

    FAQ