Original Osram IR LED - SFH485P (10 PCs pack)
  • Original Osram IR LED - SFH485P (10 PCs pack)

Original Osram IR LED - SFH485P (10 PCs pack)

SKU MTR102A2B
Manufacturer: OSRAM Manufacturer Part Number: SFH485P RoHS : Yes DescriptionIR EMITTER, 5MM, 880NMWavelength, typ:880nmCurrent, forward If:100mAVoltage, Vf max:3VAngle, viewing:160°Case style:RadialTemperature, operating range:-40°C to +100°CAngle, full:160°Angle, half:80°Current, If av:100mALED / lamp size:5mm / T1
Free Express Shipping on Orders over $200!
$5.00
DISCONTINUED
This item is no longer available.
Description

Manufacturer:OSRAM

Manufacturer Part Number:SFH485P

RoHS:RoHS CompliantYes

Description

  • IR EMITTER, 5MM, 880NM
  • Wavelength, typ:880nm
  • Current, forward If:100mA
  • Voltage, Vf max:3V
  • Angle, viewing:160°
  • Case style:Radial
  • Temperature, operating range:-40°C to +100°C
  • Angle, full:160°
  • Angle, half:80°
  • Current, If av:100mA
  • LED / lamp size:5mm / T1.3/4
  • Pitch:2.54mm
  • Radiant intensity:48mW/Sr
  • Radiant intensity, max:6.3mW/Sr
  • Radiant intensity, min:3.15mW/Sr
  • Time, t off:0.5µs
  • Time, t on:0.6µs
  • Voltage, Vf typ:3V
  • Wavelength, peak:880nm
  • Colour, LED:Infrared
See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.