P3 64x32 RGB LED Matrix - 196x96mm

SKU 104990162

Free Express Shipping on Orders over $200!

$69.95     
STYLE:
DISCONTINUED

DESCRIPTION

We sourced these beautiful RGB LED matrix panels from Shenzhen. These panels make cool display devices. 
The Arduino Uno is not able to drive this RGB LED matrix but you can use Arduino Mega, RaspberryPi,
BBB, BBG. On the back of this panel are two IDC connectors (1x input and 1x output).
Power this panel with 5V 4A. Control the RGB LED matrix with 13 digital pins allowing you to drive the LED matrix at a 1:16 scan rate.

 

Specification:

  • Size:196mmx96mm
  • Module resolution ratio:64x32 Brightness:1500(cd/㎡)
  • Max power consumption:36W
  • Drive mode:1/16 scan
  • Voltage: 5V
  • Port type: HUB75
  • Weight:0.15kg 
  • Colors: RGB    
You Might Also Need

P3 64x32 RGB LED Matrix - 196x96mm

Free Express Shipping on Orders over $200!

$69.95
STYLE:
DISCONTINUED
Notify me when it's back in stock
SUBMIT