• //statics3.seeedstudio.com/product/SMT Stencil_01.jpg

PCB Stencil Service

SKU 503000001
Note: Free shipping policy is NOT apply to PCB Stencil Service
$0.00
1 Available
Qty:
This field is required
ADD TO CART
Description
Note: Free shipping policy is NOT apply to PCB Stencil Service.
 

Please read though this page before using the Laser Cut SMT Stencil service. 

 
Note: The price will be calculated based on your options.
 
About SMT Stencil Service
 
As hobbyists ourselves, we organize local manufacturing power, reduce the shipping cost, and ensure the quality. It will be a source to sustain our company along with other services we provide. 
Laser Cut SMT Stencil service provides quick and high quality framed Laser Cut stencil, five fixed dimension are optional and you just need to choose the most suitable one.
 
1.SMT Stencil Order Steps:
  • Upload your design file (One file, one order!)
  • Filling in the stencil parameters according to your file.
  • Press “ADD TO CART” button to summit your order.
If your design files meet the requirements, Stencil will be manufactured in 24h, and shipped in 2-3days (Excluding the Chinese Festivals).
 
2.SMT Stencil Capabilities:
 
Minimum Quantity 
Thickness 0.12mm, 0.15mm
Fiducial Data No Fiducial, Etched Through, Etched on Board Side, Etched on Squeegee Side
Polishing Techniques Polishing, BGA Plating
Maximum Dimensions
37.0cm x 47.0cm
42.0cm x 52.0cm
45.0cm x 55.0cm
55.0cm x 65.0cm
58.4cm x 58.4cm

 
3.Limitation on PCB Size:
 
Dimension Effective Area
37.0cm x 47.0cm 19.0cm x 29.0cm
42.0cm x 52.0cm 24.0cm x 34.0cm
45.0cm x 55.0cm 27.0cm x 37.0cm
55.0cm x 65.0cm 37.0cm x 47.0cm
58.4cm x 58.4cm 40.0cm x 40.0cm
*PCB and panelizing design must be in the effective area of the dimension you selected.
 
4.Gerber file requirements
  The following layers are needed:
  • Top Layer: pcbname.GTP
  • Bottom Layer: pcbname.GBP
  • Silk Top: pcbname.GTO 
  • Silk Bottom: pcbname.GBO 
   Note: 
  • Board outline must be included at least in one layer. 
  • The Gerber file must be RS-274x format. 
5.Panelizing
 
The rules of Panelizing: 
 
Panelizing is permitted, but you should prepare the panelized Gerber files by yourself. One file, one order!
Price for SMT Stencil:
 
Dimension
37.0cm x 47.0cm $70.00
42.0cm x 52.0cm $85.00
45.0cm x 55.0cm $135.00
55.0cm x 65.0cm $155.00
58.4cm x 58.4cm $160.00
Thickness
0.12mm Add 0
0.15mm Add 0
Fiducial Data
No Fiducial Add 0
Etched Through Add 0
Etched on Board Side Add 0
Etched on Squeegee Side Add 0
Polishing Techniques
Polishing Add 0
BGA Plating Add $10.00

 

See More
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT