the AI Hardware Partner
Toggle Nav
Loading...

PS&2 to USB Adapter

Introduction: USB to PS/2 adaptor cable allows you to connect your mouse & keyboard on the USB port of your computer
$1.95
Out of stock
  • 10+: $1.76
  • 20+: $1.66
  • More
  • 50+: $1.56
  • Less

PRODUCT DETAILS

Introduction:

USB to PS/2 adaptor cable allows you to connect your mouse & keyboard on the USB port of your computer.

Enjoy using your keyboard and Mouse connected to the USB-PS/2 adapter as an USB compatible device .

Features:

• Compatible with Raspberry Pi A+,B,B+/2.

• USB Bus powered.

• Fully compliant with PS/2 keyboard /Mouse support USB and PS2 plug and play.

• Support standard Windows Multimedia Keys.

• Also Support PS2 keyboard or two PS2 Mouse (2p model).

• Compliant with USB HID spec.

• USB 1.0 / 1.1 / 2.0 versions compliant.

• No software needed.

• Support Windows 98/SE/ME/2000/XP/Vista and Mac OS9.0/ OSX/Linus.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 12g
Battery Exclude

ECCN/HTS

HSCODE 8536901100

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ