PS&2 to USB Adapter

PS&2 to USB Adapter

SKU 109990052
1.95
DISCONTINUED
This item is no longer available.

Description

Introduction:

USB to PS/2 adaptor cable allows you to connect your mouse & keyboard on the USB port of your computer.

 Enjoy using your keyboard and Mouse connected to the USB-PS/2 adapter as an USB compatible device .

Features:

• Compatible with Raspberry Pi A+,B,B+/2.

• USB Bus powered.

• Fully compliant with PS/2 keyboard /Mouse support USB and PS2 plug and play.

• Support standard Windows Multimedia Keys.

• Also Support PS2 keyboard or two PS2 Mouse (2p model).

• Compliant with USB HID spec.

• USB 1.0 / 1.1 / 2.0 versions compliant.

• No software needed.

• Support Windows 98/SE/ME/2000/XP/Vista and Mac OS9.0/ OSX/Linus. 

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 12g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8536901100

Reviews

Questions and Answers

SUBMIT

    View History

    PS&2 to USB Adapter

    SKU 109990052
    $1.95
    DISCONTINUED
    This item is no longer available.
    $1.95/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT