the AI Hardware Partner
Toggle Nav
Loading...

Particle Electron 3G Kit (Eur/Afr/Asia): For creating 3G cellular connected products, Particle SIM Card with Service in 100+ Countries

Particle Electron 3G Kit (Eur/Afr/Asia), 3G, cellular connected products, Particle SIM Card,3 months of Particle's 1MB monthly data plan for IoT devices
$69.99
Out of stock

PRODUCT DETAILS

The Electron is a tiny development kit for creating 3G cellular-connected electronics projects and products. It comes with a Particle SIM card with service in more than 100 countries worldwide, and includes 3 months of Particle's 1MB monthly data plan for IoT devices.

The Electron kit also includes Particle's development tools and cloud platform for managing and updating your new connected hardware.

The Electron is a GSM-only device, and does not support CDMA networks. We offer two types of Electron 3G Kits—one for North and South America (850/1900 MHz) and one for Europe/Asia/Africa (900/1800 MHz). For a full list of compatible countries, please visit the link here and see the “Compatible Countries” list below.

Basic Data Charges

  • Particle's 1MB monthly data plan:

- 3 months included with kit

- $2.99/month for 1MB (thousands of messages)

- No contracts, cancel anytime

  • $0.99/each additional MB

Specifications

  • STM32F205 ARM Cortex M3 microcontroller

  • 1MB Flash, 128K RAM

  • Cellular modem: U-Blox SARA U-series (3G)

  • 36 pins total: 28 GPIOs (D0-D13, A0-A13), plus TX/RX, 2 GNDs, VIN, VBAT, WKP, 3V3, RST

  • Board dimensions: 2.0" x 0.8" x 0.3" (0.5" including headers)

Contents

  • 3 months of Particle's 1MB monthly data plan (delivered by email)

  • Particle Electron PCB

  • Particle SIM Card

  • Li-Po battery (2000mAh)

  • Taoglas Cellular Antenna

  • USB cable

  • Breadboard

  • Pinout reference card

  • Components for a sample product

Country Compatibility

  • Europe

  • Asia

  • Africa

Continent compatibility is simplified and exceptions exist. Please be sure to check the full list of compatible countries for the location in which your product will be deployed.

Documents

Please check the datasheet here.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 216g
Battery Lithium Cells/Batteries packed with equipment UN3481 -PI966

Part List

Particle Electron PCB 1
Particle SIM Card 1
Li-Po battery (2000mAh) 1
Taoglas Cellular Antenna 1
USB cable 1
Breadboard 1
Pinout reference card 1
Components for a sample product 1

ECCN/HTS

HSCODE 9023009000
UPC 841454119876
COO CHINA
RoHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ