Particle Photon Maker Kit: Everything you need to start building simple Internet enabled projects

Particle Photon Maker Kit: Everything you need to start building simple Internet enabled projects

SKU 110060705
89.00
31 Available
$89.00/ 1pcs+

Description

If you're new to the world of hardware, don't panic—the Maker Kit has everything you need to level up from hacker zero to hardware hero.  In addition to a shiny new Photon, the Particle Maker Kit includes all the components and accessories you need to start building simple Internet-enabled projects.

The Maker Kit comes with enough jumper wires, LEDs, resistors and more to make sure you can can build multiple different types of projects. It also comes with a super-neat project carrying case so you can put tidy up your workspace when you're done building.

All Particle Hardware is designed from the ground up to work with the Device Cloud.The Device Cloud is a powerful set of tools and infrastructure to build, connect, and manage your IoT fleet.

Access to the Device Cloud includes:

Device Cloud FREE for first 100 devices (learn more)

Device Cloud Features: 

  • Device Management 

  • Over the Air Firmware Updates 

  • Fully Managed Connectivity 

  • Developer Tools 

  • Integrations

Technical Details

Dimensions181mm x 122mm x 46mm
WeightG.W 416g    
BatteryExclude

Part List

Photon with Headers 1
USB Micro B Cable 1
Flex antenna 1
Mini Breadboard 1
Proto-board 1
Deluxe Jumper Wire Pack 1
Male to Female Jumper Wires10
Battery holder - 4xAA 1
Headers7
Ceramic Capacitors10
Electrolytic Capacitor 100uF5
LEDs10
RGB LED 1
Diode6
IR LED 1
Resistors30
Photoresistors 2
10K Rotary Potentiometer 1
Temperature Sensor 1
Temperature Sensor - Sealed 1
Piezo Buzzer1
Mini Pushbuttons3
SPDT Switch 2
SPDT Relay 1
NPN Transistor 1
PIR sensor 1
Pancake Vibration Motor 1
Micro Servo 1
Serial OLED Screen,0.96"1

ECCN/HTS

ECCN5A991.b
HSCODE9023009000

Reviews

Questions and Answers

SUBMIT

    View History

    Particle Photon Maker Kit: Everything you need to start building simple Internet enabled projects

    SKU 110060705
    $89.00
    31 Available
    $89.00/ 1pcs+
    • Related
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT