Particle Photon Maker Kit: Everything you need to start building simple Internet enabled projects

SKU
110060705
particle maker kit,particle,photon,Internet-enabled projects,Device Cloud,Cloud FREE,Photon with Headers,level up from hacker zero to hardware hero
Special Price $57.25 Regular Price $89.00
Out of stock

If you're new to the world of hardware, don't panic—the Maker Kit has everything you need to level up from hacker zero to hardware hero. In addition to a shiny new Photon, the Particle Maker Kit includes all the components and accessories you need to start building simple Internet-enabled projects.

The Maker Kit comes with enough jumper wires, LEDs, resistors and more to make sure you can can build multiple different types of projects. It also comes with a super-neat project carrying case so you can put tidy up your workspace when you're done building.

All Particle Hardware is designed from the ground up to work with the Device Cloud.The Device Cloud is a powerful set of tools and infrastructure to build, connect, and manage your IoT fleet.

Access to the Device Cloud includes:

Device Cloud FREE for first 100 devices (learn more)

Device Cloud Features:

  • Device Management

  • Over the Air Firmware Updates

  • Fully Managed Connectivity

  • Developer Tools

  • Integrations

Technical details

Dimensions 181mm x122mm x46mm
Weight G.W 416g
Battery Exclude

Part List

Photon with Headers 1
USB Micro B Cable 1
Flex antenna 1
Mini Breadboard 1
Proto-board 1
Deluxe Jumper Wire Pack 1
Male to Female Jumper Wires 10
Battery holder - 4xAA 1
Headers 7
Ceramic Capacitors 10
Electrolytic Capacitor 100uF 5
LEDs 10
RGB LED 1
Diode 6
IR LED 1
Resistors 30
Photoresistors 2
10K Rotary Potentiometer 1
Temperature Sensor 1
Temperature Sensor - Sealed 1
Piezo Buzzer 1
Mini Pushbuttons 3
SPDT Switch 2
SPDT Relay 1
NPN Transistor 1
PIR sensor 1
Pancake Vibration Motor 1
Micro Servo 1
Serial OLED Screen,0.96" 1

ECCN/HTS

ECCN 5A991.b
HSCODE 9023009000
UPC 841454119890

Multiple Blinking LEDs at different rates (with threads!)

How to blink multiple LEDs at different rates on Arduino-like boards using threads in just a few lines of code... the magic of Zerynth!

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.