Pibow Ninja Enclosure for Model B+
SKU
114110002
The all-new Pibow for the Raspberry Pi Model B+ redesigned with add-on boards in mind
YOU MAY LIKE THIS
PRODUCT DETAILS
The all-new Pibow for the Raspberry Pi Model B+ redesigned with add-on boards in mind. The Model B+ Rainbow is a sleek, durable and attractive case crafted out of eight unique layers with a transparent top and base that leave your beautiful Pi visible inside. Each layer is laser-cut from colorful high-quality cast acrylic (or spruce in the case of the Timber) and once stacked they securely contain a Raspberry Pi Model B+ while leaving the primary ports, including the camera port, accessible.
- Extra extension layer included
- Many add-on boards can now fit inside!
- Icons and cut outs moved to leave the lid clear
- Weighing only 92 grams the case is lightweight and ideal for mounting to any surface. No tools are required for assembly or disassembly.
- Now includes a free extension layer
- Clear top and base to leave Raspberry Pi visible
- Etched port markings and cable escapes
- Leaves primary ports accessible
- Lightweight high-quality layers
- Protects your Raspberry Pi
If you need any technical support, please visit Pimoroni forums.
Technical details
Dimensions | 130mm x100mm x15mm |
Weight | G.W 112g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
USHSCODE | 3923210030 |
UPC | 841454105107 |
EUHSCODE | 3923101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review