the AI Hardware Partner
Toggle Nav
Loading...

Pibow Rainbow Enclosure for Raspberry Pi Model B+

The all-new Pibow for the Raspberry Pi Model B+ redesigned with add-on boards in mind
$18.50
Out of stock
  • 10+: $16.65

PRODUCT DETAILS

The all-new Pibow for the Raspberry Pi Model B+ redesigned with add-on boards in mind. The Model B+ Rainbow is a sleek, durable and attractive case crafted out of eight unique layers with a transparent top and base that leave your beautiful Pi visible inside. Each layer is laser-cut from colorful high-quality cast acrylic (or spruce in the case of the Timber) and once stacked they securely contain a Raspberry Pi Model B+ while leaving the primary ports, including the camera port, accessible.


FEATURES

Extra extension layer included

Many add-on boards can now fit inside!

Icons and cut outs moved to leave the lid clear

Weighing only 92 grams the case is lightweight and ideal for mounting to any surface. No tools are required for assembly or disassembly.


SPECIFICATION

Now includes a free extension layer

Clear top and base to leave Raspberry Pi visible

Etched port markings and cable escapes

Leaves primary ports accessible

Lightweight high-quality layers

Protects your Raspberry Pi


DOCUMENTS

If you need any technical support, please visit Pimoroni forums.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 114g
Battery Exclude

ECCN/HTS

HSCODE 3923100090
ROHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ