the AI Hardware Partner
Toggle Nav
Loading...

Pibow Timber Enclosure for Raspberry Pi Model B+

This product is retired, please consider our Raspberry Pi B /2 Enclosure - Black as your alternative choice
$19.95
Out of stock

PRODUCT DETAILS

This product is retired, please consider our Raspberry Pi B /2 Enclosure - Black as your alternative choice.

The all-new Pibow for the Raspberry Pi Model B+ redesigned with add-on boards in mind. The Model B+ Rainbow is a sleek, durable and attractive case crafted out of eight unique layers with a transparent top and base that leave your beautiful Pi visible inside. Each layer is laser-cut from colorful high-quality cast acrylic (or spruce in the case of the Timber) and once stacked they securely contain a Raspberry Pi Model B+ while leaving the primary ports, including the camera port, accessible.

  • Extra extension layer included
  • Many add-on boards can now fit inside!
  • Icons and cut outs moved to leave the lid clear

Weighing only 92 grams the case is lightweight and ideal for mounting to any surface. No tools are required for assembly or disassembly.

  • Now includes a free extension layer
  • Clear top and base to leave Raspberry Pi visible
  • Etched port markings and cable escapes
  • Leaves primary ports accessible
  • Lightweight high-quality layers
  • Protects your Raspberry Pi

If you have any technical questions, please visit Pimoroni forums.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 92g
Battery Exclude

ECCN/HTS

HSCODE
ROHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ