Piezoelectric vibration sensor

SKU SEN126B1B
The vibration sensor is used for testing the impact force.It has high vibration detection sensitivity and the environmental of sound signal suppression, which has strong ability to engage in interference
Free Express Shipping on Orders over $120!
$8.90
DISCONTINUED
This item is no longer available.
Description
The vibration sensor is used for testing the impact force.It has high vibration detection sensitivity and the environmental of sound signal suppression, which has strong ability to engage in interference.




Specifications

Power requirements: DC 12v
Device type: fang-wide solid-state control device
Operating Temperature: -30℃ ~ 65℃
Dimensions:45mm*38mm*20mm

Applications

Security and alarm.(motor vehicles, safety box,  treasury doors and windows etc)


Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
See More
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT