Pimoroni Mood Light - Pi Zero W Project Kit, internet-connected
YOU MAY LIKE THIS
PRODUCT DETAILS
A beautifully modern Mood Light that'll look great on your bedside table, bookcase, or desk, and it's internet-connected!
Our Mood Light Kit has everything* you'll need to build a sleek looking light that evokes a real pendant light, and uses our Unicorn pHAT board with 32 programmable RGB Neopixel LEDs. Set it to a single colour, have it fade through all the colours of the rainbow, or harness the built-in wireless LAN on the Pi Zero W. It'll take around 30 minutes to assemble everything** (check out our assembly guide for details).
Mood Light uses our popular Unicorn pHAT board, with 32 programmable RGB Neopixel LEDs, giving you a veritable rainbow full of colour possibilities. The stand cleverly mounts the Pi Zero W and Unicorn pHAT at just the right angle to cast the light through the pendant light cutout and diffuse it beautifully.
The built-in wireless LAN on the Pi Zero W opens up a wealth of opportunities: connect it to your Twitter feed and track the mood of your recent tweets, or fade through the sunset and sunrise colours once you've pulled the daily sunset/sunrise times from your favourite weather server.
Note that this is a soldering project.
Features
8x4 matrix of programmable RGB Neopixel LEDs
3-layer white and yellow pendant light stand and diffuser
Pi Zero W with single core CPU and built-in wireless LAN and Bluetooth
Adaptor kit
50cm USB A to micro-B cable (power your Pi from an existing charger or computer)
Python library
Female and male headers require soldering
Technical details
Dimensions | 145mm x90mm x40mm |
Weight | G.W 287g |
Battery | Exclude |
Part List
Clear frosted front layer | 1 |
Yellow lamp fitting insert | 1 |
White middle layer | 1 |
White back layer | 1 |
White leg retainers | 2 |
White legs with rubber feet attached | 2 |
M3 white nylon bolts and nuts | 6 |
M2.5 white nylon bolts and nuts | 4 |
Pi Zero W | 1 |
Unicorn pHAT with 32 programmable RGB Neopixel LEDs | 1 |
Male and female 2x20 pin headers | 1 |
White and yellow pendant light stand and diffuser | 1 |
50cm USB A to micro-B cable | 1 |
USB A (female) to micro B (male) adaptor | 1 |
Mini to full-size HDMI adaptor | 1 |
Sticker sheet (personalise your Mood Light!) | 1 |
Comes in a reusable kit box | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
EUHSCODE | 9023001000 |
COO | United Kingdom |
RoHS | 1 |