Pimoroni Pirate Radio - Pi Zero W Project Kit-Build your very own internet-connected radio

Pimoroni Pirate Radio - Pi Zero W Project Kit-Build your very own internet-connected radio

SKU 114991407
$38.40$49.50
9 Available
$49.50/ 1pcs+

Description

Build your very own internet-connected radio with the Pirate Radio Kit!


This kit has everything* you'll need, including a Pi Zero W, our flash new pHAT BEAT DAC and stereo amp, a 5W speaker, and a beautifully retro acrylic enclosure to make it look the business. It'll take you around 30 minutes to assemble everything (check out our assembly guide for details).


Pirate Radio uses our new pHAT BEAT DAC and stereo amp. to drive the single speaker (left and right channels are mixed when you flip the DIP switch on the underside to mono mode). pHAT BEAT uses the same I2S mono DAC and amplifier that we use on Speaker pHAT and Picade HAT and... adds a second one for stereo goodness! The two rows of 8 APA102 RGB LEDs make the perfect VU meter, and there are 6 buttons along the edges to control your audio.


This kit takes advantage of the built-in wireless LAN and Bluetooth on the Pi Zero W, meaning that there's no longer any need for a USB Wi-Fi dongle.


We've put together three different software projects for your Pirate Radio: an internet radio, a Spotify streaming box, or an AirPlay speaker.


Features


• Dual I2S DAC/amplifiers (MAX98357A)

• 3W per channel

• 2x push fit speaker terminals

• DIP switch to select blended mono or stereo modes

• 16 RGB LED pixels (APA102) in 2 rows of 8

• 6 edge-mounted push buttons

Software installer and ALSA VU meter plugin

• 5W 4Ω speaker with pre-soldered wires

• 3-layer blue acrylic enclosure

• Pi Zero W with single core CPU and built-in wireless LAN and Bluetooth

• Adaptor kit

• 50cm USB A to micro-B cable (power your Pi from an existing charger or computer)

Python library

• Female and male headers require soldering



**Note: This is a soldering project, although you could use one of no-solder hammer headers!




Technical Details

Dimensions145mm x 90mm x 40mm
WeightG.W 290g    
BatteryExclude

Part List

Clear frosted front layer1
Blue middle layer with slatted speaker grille1
Blue back layer with circular speaker hole1
Blue leg retainers2
Blue legs with rubber feet attached (or clear legs in the original radio)2
M3 white nylon bolts and nuts8
M2.5 white nylon bolts and nuts4
M2.5 spacers4
Pi Zero W1
pHAT BEAT DAC and stereo amp. with VU meter and six buttons1
Male and female 2x20 pin headers1
Single 5W 4Ω speaker1
50cm USB A to micro-B cable1
USB A (female) to micro B (male) adaptor1
Mini to full-size HDMI adaptor1
Sticker sheet (personalise your Pirate Radio!)1
Comes in a reusable kit box1

ECCN/HTS

ECCNERA99
HSCODE8527990000

Reviews

Questions and Answers

SUBMIT
0
Does this kit also need a micro SD card?
on Sep 21,2018
Reply upvote ()

    View History

    Pimoroni Pirate Radio - Pi Zero W Project Kit-Build your very own internet-connected radio

    SKU 114991407
    $38.40$49.50
    9 Available
    $49.50/ 1pcs+
    • Related
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT