seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Pimoroni Unicorn HAT HD

      Pimoroni Unicorn HAT HD

      SKU 114991416
      $34.95
      9 Available
      $34.95/1pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      We've stepped up our LED game! Unicorn HAT HD crams 256 RGB LEDs, in a 16x16 matrix, onto a single HAT. High-definition rainbow goodness!


      You can still use it for all of the same things as the regular Unicorn HAT, but with 4 times as many pixels it makes much more complex animations possible, including scrolling text, and even low resolution videos.


      The bundled ninja diffuser makes the pixels look extra-shiny by providing some subtle diffusion, blurring the lines between each pixel. Simply use four of the nuts to space the diffuser slightly away from the HAT, and the other four to secure it.


      The MagPi said that Unicorn HAT HAD had a "real wow factor" and that the "performance is excellent" in their five star review.


      Features

      • 256 RGB LED pixels in a 16x16 matrix

      • Pixels driven by ARM STM32F and three STP16CPC26 LED drivers

      • Bundled ninja diffuser, plus nuts and bolts

      • Unicorn HAT HD pinout

      • Compatible with Raspberry Pi 3, 2, B+, A+, Zero, and Zero W

      • Python library

      • Comes fully assembled


      The ARM chip on Unicorn HAT HD does all of the heavy lifting, meaning that you can just bung data to it and it'll take care of the rest. It acts as the man-in-the-middle between your Pi and the three STP16CPC26 LED drivers that actually drive the LEDs.


      Software

      Our Python library will have your Unicorn HAT HD pooping out high-definition rainbows in a jiffy. There's a stack of examples too, to show you how to create slick animations, simulate the Game of Life, a forest fire or a flickering candle, and even scroll text!


      Our software does not support Raspbian Wheezy.


      Notes

      • Photo-sensitivity warning: flashing, strobing, and patterns of lights may cause epileptic seizures. Always take care and immediately stop using if you feel unwell (dizziness, nausea, affected vision, eye twitching, disorientation).

      • Power: Unicorn HAT HD requires a >2A microUSB power supply for your Pi. We recommend the official Raspberry Pi power supply.


      Technical Details

      Dimensions65mm x 30mm x 10mm
      WeightG.W 36g    
      BatteryExclude

      Part List

      UNICORN HAT1
      Acrylic Plat1
      Nut8
      Screw4

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Pimoroni Unicorn HAT HD

        SKU 114991416
        $34.95
        9 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $34.95/1pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer