Pin headers experimental pack
- 10+: $6.75
YOU MAY LIKE THIS
PRODUCT DETAILS
This pack included 41 units of most commonly used Pin-headers. They are very suitable for your project on breadboard/protoborad, take few back and enjoy prototyping!
Female 1*40 2.54mm pin headers X1
Male 1*40 2.54mm pin headers X2
Male 1*40 2.54mm pin headers, stackable
Male 1*40 2.54mm pin headers, bend on board X1
Male 1*40 2.54mm pin headers, bend above board X1
Female 1*8 2.54mm pin headers, bend on board X3
Female 1*6 2.54mm pin headers, bend on board X3
Female 1*8 2.54mm pin headers, stackable X3
Female 1*6 2.54mm pin headers, stackable X3
Female 1*8 2.54mm pin headersX5
Female 1*6 2.54mm pin headers X5
Male 2*3 2.54mm pin headers X5
Female 2*3 2.54mm pin headers X5
Male 1*40 2.00mm pin headers X2
Female 1*40 2.00mm pin headers X1
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 47g |
Battery | Exclude |
Part List
Pin headers experimental pack | 1 |
ECCN/HTS
HSCODE | 8536901100 |
USHSCODE | 8544493080 |
UPC | 841454105053 |
EUHSCODE | 8544492000 |
COO | CHINA |
RoHS | 1 |