• //statics3.seeedstudio.com/product/313020017 1_02.jpg
  • //statics3.seeedstudio.com/product/313020017 1_01.jpg

Polymer Lithium Ion Battery - 5100mAh 3.8V

SKU 313020017
This is a light weight, high energy density polymer lithium battery
Free Express Shipping on Orders over $200!
This product contains battery, might applys to shipping constriction.
This item is not available at the moment
Get notified when it's back in stock
$22.90 1 pcs
$20.61 10 pcs
$19.47 20 pcs
This is a light weight, high energy density polymer lithium battery. It outputs a nominal 3.8v at 5100mAh, including built-in protection against over voltage, over current, and minimum voltage. It comes terminated with a standard 2-pin JST connector-2.0 mm spacing between pins.
Please do not attempt to charge these with anything but a specialized Lithium Polymer charger. 
Recommended chargers for 3.8V polymer lithium battery:
  • Li-po Rider
  • LiPo Rider Pro
  • Solar Charger Shield V2
  • Energy Shield
  • Excellent long-term self-discharge rates
  • UL,MSDS,CE, Rosh, UN38.3 compliance
Part List:
  • 1 x 5100mAh Betty
See More
Questions and Answers
See More
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Notify me when it's back in stock

Free quick shipping on your first order when you spend $50 and more on. Discouted items included!

Invalid email address.
* Fusion service is excluded from this promotion