seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Intel® Edison Breakout Kit
      Intel® Edison Breakout Kit
      Intel® Edison Breakout Kit
      Intel® Edison Breakout Kit
      Intel® Edison Breakout Kit
      Intel® Edison Breakout Kit
      Intel® Edison Breakout Kit

      Intel® Edison Breakout Kit

      SKU 102100001
      $65.95$72.50
      DISCONTINUED
      This item is no longer available.

      Description

      This Kit includes a tiny Edison fits nicely onto a breakout board - sort of like a tiny IoT sparrow into a very small nest, so you can expose the native 1.8 V I/O of the Edison.

      And it is for non-Arduino users. This breakout board has a minimalistic set of features and is slightly larger than the Edison module.

      Dimensions: 61mm x 29mm x 12mm


      Features

      • Uses a 22nm Intel® SoC that includes a dual core, dual threaded Intel® Atom™ CPU at 500MHz and a 32-bit Intel® Quark™ microcontroller at 100 MHz.  It supports 40 GPIOs and includes 1GB LPDDR3, 4 GB EMMC, and dual-band WiFi and BTLE on a module slightly larger than a postage stamp.

      • The Intel Edison module will initially support development with Arduino* and C/C++, followed by Node.JS, Python, RTOS, and Visual Programming support in the near future.

      • It includes a device-to-device and device-to-cloud connectivity framework to enable cross-device communication and a cloud-based, multi-tenant, time-series analytics service.

      • The breakout board has exposes native 1.8V I/O of edison module. And 0.1'' grid I/O array of through-hole solder points. USB OTG with USB Micro Type-AB connector, USB OTG power switch. Battery Charge, USB to device UART bridge with USB Micro Type-B connector,  DC power supply jack (7V – 15V DC input).


      Specification

      Physica                                                                                                                                                           
      Form factor            Board with 70-pin connector            
      Dimensions            61mm x 29mm x 12mm            
      Operating temperature            0 to 40 degC            
      Connector            Hirose DF40 Series
      (1.5mm, 2.0mm, or  3.0mm stack height)
                 

      Memory                                                                                                                                                               

      Max Memory size            4GB            
      Memory type            DDR3, Nand Flash            
      Physical add. Ext.            32-bit            
      # of  DIMMs            0            
      ECC Memory supported:             NO            
      External Interfaces                                                                                                                                          
      Total of 40 GPIOs which can be configured as:            
      SD Card            1 Interface            
      UART            2 Controllers            
      I2C            2 Controllers            
      SPI            1 Controller with 2 chip selects            
      I2S            1 Controller            
      GPIO            Additional 12 (with 4 capable of PWM)            
      USB 2.0            1 OTG Controller            
      Clock Output            32 KHz, 19.2 MHz            
      Major Edison Components                                                                                                                              
      SoC            22nm Intel SoC includes: a dual core, dual threaded Intel Atom CPU at 500MHz, and a 32-bit Intel Quark microcontroller at 100 MHz            
      RAM            1 GB LPDDR3 POP memory            
      Flash Storage            4 GB eMMC            
      WiFi            Broadcom 43340 802.11 a/b/g/n            
      Dual-band (2.4 and 5 GHz)            
      On board antenna or external antenna SKU configurations            
      Bluetooth            BT 4.0            
      Power                                                                                                                                                              
      Input            3.3V – 4.5V            
      Output            100ma @3.3V and 100ma @ 1.8V            
      Power            Standby (No radios): 13mW            
      Standby (BT 4.0): 21.5mW            
      Standby (WiFi): 35 mW            
      Firmware + Software                                                                                                                                       
      CPU OS            Yocto Linux v1.6            
      Development Environments            Arduino IDE            
      Eclipse supporting: C, C++ & Python            
      Intel XDK supporting: Node.JS & HTML5            
      MCU OS            RTOS            
      Development Environments            MCU SDK and IDE            


      Documents


      Related Products

      Technical Details

      Dimensions105mm x 90mm x 40mm
      WeightG.W 94g    
      BatteryExclude

      Part List

      Intel® Edison Breakout Kit1

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Intel® Edison Breakout Kit

        SKU 102100001
        $65.95$72.50
        DISCONTINUED
        This item is no longer available.
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer