seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      WS2812B Digital RGB LED Flexi-Strip 144 LED - 1 Meter

      WS2812B Digital RGB LED Flexi-Strip 144 LED - 1 Meter

      SKU 104990089
      $34.50$69.00
      DISCONTINUED
      This item is no longer available.

      Description

      Digital RGB LED Flexi-Strip is an intelligent light source consist s of WS2812B RGB LED with Integrated Driver Chip. The control circuit and RGB chip are integrated in a package of 5050 components.

      This LED flexible strip is a full-color that external control for each lamp beads. It with high brightness, can achieve effects of full color running water, chasing and scan. 

      The RGB LED chips with low driving voltage, environmental protection and energy saving, high brightness, scattering angle is large, good consistency, low power, long life and other advantages. The control chip integrated in LED above becoming more simple circuit, small volume, convenient installation.

       

      Feature

      • Integrating control circuit and RGB chip

      • Built-in signal reshaping circuit

      • Built-in electric rest circuit and power lost reset circuit

      • 256 brightness and 16777216 color display

      • Cascading port transmission signal

       

      Specification

      • Working voltage: DC 5V

      • Working currrent: 8.64A/meter

      • Working temperature: -40℃~60℃

      • Package: 2meter/roll

      • LED number: 144pcs/meter

      • Viewing angle: ≥140

      • Lifespan: MTBF≥50000h


      Resource

      For any technical support or suggestion, please kindly go to our forum.

      Technical Details

      Dimensions80mm x 80mm x 12mm
      WeightG.W 33g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT
      0

      Also, you say max is 5 meters... would this work with a 50A 5V (300W) power supply? It seems like it should.

      An answer before the end of the sale would be very helpful.

      on Oct 19,2016
      Replyupvote ()
      Not through one strand, but you could feed 9A to each of the 5 meter-long lengths. Clearly 50A through the entire strand (well, through the first meter anyway) would melt the traces.
      on Dec 13,2017 01:55 AM
      Replyupvote ()
      Reply

        View History

        WS2812B Digital RGB LED Flexi-Strip 144 LED - 1 Meter

        SKU 104990089
        $34.50$69.00
        DISCONTINUED
        This item is no longer available.
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer