the AI Hardware Partner
Toggle Nav
Loading...

QFP surface mount protoboard - 0.80mm + 0.50mm

The DSO Nano V3 is a pocket-size compatible 32bit digital storage oscilloscope
$10.00
Out of stock
  • 10+: $9.00
  • 20+: $8.50
  • More
  • 50+: $8.00
  • Less

PRODUCT DETAILS

The DSO Nano V3 is a pocket-size compatible 32bit digital storage oscilloscope. Based on ARM -M3, it’s equipped with 320*240 color display, SD card, USB port and recharging function. It’s compact, simple to operate; meets the basic demands of school lab, electric furniture repairment and electric engineering.

This is a updated and cool version of DSO Nano which features a firmware and a embedded 2 Mbyte storage chip instead of micro SD card slot. The documents of this version in detail is on this page, please refer to it.

NOTE:For DSO Nano with SD card slot, it is not available now. If you get one from our distributers’ stock, please click here to check the document.

Updates in v3:


  • V3 used a new firmware with user-friendly interface, easier to operate


  • Upgraded firmware via virtual disk


  • Added build-in 2Mbyte storage chip instead of micro SD card slot


  • Black metal shell


Features


  • Portable and lightweight


  • Color display


  • Waveform storage and playback


  • 6 triggering modes


  • 200Khz Analog Bandwidth


  • Complete measurement markers and signal characteristics


  • Built-in Signal Generator


  • Accessories available


  • Open Source


Specifications


  • Display: 2.8’’ color TFT LCD


  • Display Resolution: 320x240 Display Colors 65K


  • Analog Broadband: 0 ~ 200kHz


  • Max. Sampling Rate: 1Msps 12 bit


  • Sampling Storage Depth: 4096 points


  • Transverse Sensitivity: 1uS/Div~10S/Div(1-2-5 stepping)


  • Vertical Sensitivity: 10mv/Div~10V/Div(x1 probe) 0.5V/Div~10V/Div(x10 probe)


  • Input Resistance: >500KΩ


  • Max. Input Voltage: 80Vpp(x1 probe)400Vpp(x10 probe)


  • Coupling Mode: DC


  • Triggering Mode: Auto,Normal,Single,None


  • Auto Measurement: Frequency, cycle, duty, Vpp, Vram, Vavg, DC voltage; Vertical Precise Measurement Cursor; Horizontal Precise Measurement Cursor; Rising/Falling Edge Trigger; Triggering Cursor; Triggering Sensitivity Cursor; Hold/Run


  • Inbuilt Test Signal: 10Hz~1MHz(1-2-5 stepping)


  • Waveform Storage: build-in 2Mbyte


  • PC Connection Interface: Connection through USB


  • Recharging Method: Recharging through USB interface


  • Dimensions:105mm x 53mm x 8mm


Part list:


  • DSO Nano x1


  • Metal Stand x1


  • Screw x1


  • Probe cable x1


  • Sack x1


Documents

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 27g
Battery Exclude

ECCN/HTS

HSCODE 8534009000
ROHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ