QI Wireless Charging Module Kit - 5V&1A

SKU 114990025
19.80
DISCONTINUED
This item is no longer available.

Description

This is a pair of wireless charging kit including transmitter and receiver. The transmitter is a build-in wireless charging module of mobile phone wireless charger, it fits wireless charging standard set by the WPC, compatible with most wireless charging mobile devices on market such as LG Nexus 4/5, Lumia920. High output current capability up to 1A at 5V. The receiver consists of a FPCB and a sticking antenna, it features only 1.2mm thick. It have been used as wireless charging case for mobile phone.

 

Features:

Qi-marked Product, Fit wireless Charging Standard Set by The WPC

  • 3C and Qi Wireless Charging Standard Qualified

  • Light Indicator to Show The Status of charging

  • High Power Transform Efficiency

 

Specification:

  • TX Input Voltage: DC 5V

  • TX Input Current: 1 - 2A

  • TX Output Voltage: DC 5V

  • TX Output Current: Max.1A

  • TX PCBA Dimensions: 55 x 35 x 3.5mm

  • TX Coil Dimensions: 43(diameter) x 2.2mm

  • TX Magnetic Sheet: 55(diameter) x 1mm

  • RX Output: DC 5V

  • RX Output Current: Max.600mA

  • RX FPCB Dimensions: 36 x 12 x 1.2mm

  • RX Antenna Dimensions: 46 x 36 x 1mm

  • Charging Distance: 2 - 6mm

  • Working Frequency: <200Khz

  • Transfer Efficiency: Max.73% 

  • Operating temperature: -40 - 40℃

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 26g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8543909000

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT

    View History

    QI Wireless Charging Module Kit - 5V&1A

    SKU 114990025
    $19.80
    DISCONTINUED
    This item is no longer available.
    $19.80/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT