the AI Hardware Partner
Toggle Nav
Loading...

Qi General Wireless Charger Receiver - 5V&0.5A

SKU
317010008
Rating:
100 % of 100
QI universal wireless charging receiver module , the module multiple sets of 5V output pad for easy lead in any direction , can be used for a variety of digital products use wireless charging receiving
$8.95
Out of stock
  • 10+: $8.06
  • 20+: $7.61
  • More
  • 50+: $7.16
  • Less

PRODUCT DETAILS

QI universal wireless charging receiver module , the module multiple sets of 5V output pad for easy lead in any direction , can be used for a variety of digital products use wireless charging receiving.
Principle of wireless charging wireless charging by the TX transmitter coil and the receiving end RX wireless charging coil coupled to each other , and the case of normal communication in order to have the energy output.
This wireless charging transmitter is in line with QI standard products , the core chip for TI1.1 version.

Specification:

Technical details

Dimensions 90mm x55mm x11.5mm
Weight G.W 6g
Battery Exclude

ECCN/HTS

HSCODE 8543909000
ROHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page