Quick Starter Kit for Raspberry Pi B&B+&A+
Quick Starter Kit for Raspberry Pi B&B+&A+
Quick Starter Kit for Raspberry Pi B&B+&A+
Quick Starter Kit for Raspberry Pi B&B+&A+
Quick Starter Kit for Raspberry Pi B&B+&A+
Quick Starter Kit for Raspberry Pi B&B+&A+
Quick Starter Kit for Raspberry Pi B&B+&A+

Quick Starter Kit for Raspberry Pi B&B+&A+

SKU 110060047
When you get your first Raspberry Pi B/B+/A+ single-board computer, you have to prepare a lot of peripheral devices, such as USB cable, SD card which must be installed OS, HDMI cable, etc
Free Express Shipping on Orders over $200!
$23.95
DISCONTINUED
This item is no longer available.
Description

 

When you get your first Raspberry Pi B/B+/A+ single-board computer, you have to prepare a lot of peripheral devices, such as USB cable, SD card which must be installed OS, HDMI cable, etc. So, you may buy all devices online, and your time and money will be wasted.

Quick Starter kit like a minimum system for Raspberry Pi B/B+/A+, it means all must-have peripheral devices be included. Also, SD card preinstalled Raspbian OS that you can play your Minecraft out-of-box   :)

This kit has two versions, one is included Raspberry PI B+ board, another not include. This kit is consist of 7 devices (except Raspberry Pi B+), such as 5V 2.1A power adapter, USB cable with switch, etc. You can get full part list in Include section.

 

Notice: Quick Starter Kit for Raspberry Pi does not include Raspberry Pi B+

 
 
include:
 
 
 Features:
  • Minimum kit to power up your Raspberry Pi B+
  • Including 8GB SD Card preinstalled Raspbian OS
  • Including micro USB cable with switch
  • 5V, 2.1A power adapter with FCC/CE certificated
  • Including simply, but clear guide
  • Not include unneeded devices

 

Specification:

  • Power Adapter certificated:FCC, CE
  • American Standard Power Adapter
  • Ethernet Cable length: 1 meter
  • HDMI Cable length: 1 meter
  • USB to TTL Cable length: 1 meter
  • Power Adapter Output: 5V, 2.1A
  • Xx mm Acrylic Enclosure
  • Package size:74*134*202mm

 

 

 

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.