RF Explorer Cloverleaf dual band 2.4&5.8Ghz omnidirectional SMA
  • RF Explorer Cloverleaf dual band 2.4&5.8Ghz omnidirectional SMA
  • RF Explorer Cloverleaf dual band 2.4&5.8Ghz omnidirectional SMA
  • RF Explorer Cloverleaf dual band 2.4&5.8Ghz omnidirectional SMA
  • RF Explorer Cloverleaf dual band 2.4&5.8Ghz omnidirectional SMA

RF Explorer Cloverleaf dual band 2.4&5.8Ghz omnidirectional SMA

SKU 318020068
The CloverLeaf omnidirectional antenna is the perfect choice to use RF Explorer in 2
Free Express Shipping on Orders over $200!
$16.95
4 Available
Qty:
This field is required
ADD TO CART
$15.68/10pcs+
$14.41/50pcs+
Description

The CloverLeaf omnidirectional antenna is the perfect choice to use RF Explorer in 2.4Ghz and 5.8GHz bands.

CloverLeaf antennas have circular polarization and therefore can detect all direct and bouncing signals, making a way superior choice to detect interference and wanted radiations.

The main difference with other dual band antennas is the perfect coverage in all directions, as opposed to whip and rubber duck dipoles which are limited to vertically polarized signals.

It comes with standard SMA connector and robust ABS coverage to protect internal Cloverleaf multi-petal design from damage.


FEATURES

  • Dual band 2.4/5.8GHz perfect for WiFi, Wireless Video, Bluetooth, ISM, FPV
  • Sturdy ABS protection
  • Omnidirectional circular polarized antenna


SPECIFICATION

  • Impedance: 50ohm
  • Connector: SMA male
  • Type: RX Cloverleaf multi-petal antenna
  • Characterized response: 2400-2500 MHz and 5700-5800MHz
  • VSWR: <2.0
  • Gain: up to 5dBi
  • Max power: 5W
  • Coax: RG141
  • RoHS compliant
  • Temperature: -30 to +70C


PART LIST

  • 1 x Cloverleaf antenna


DOCUMENTS


See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping off on your first order over $50 or more. Discounted items included!

Invalid email address.