RF Explorer Protection Boot (Yellow)

SKU
322100012
Rating:
100% of 100
Easy to assemble/disassemble in/off the device Custom designed for RF Explorer, all input ports and holes accessible Robust bottom design, allow RF Explorer to stand vertical
$9.95
In stock
  • 50+: $8.96
-
+

The RF Explorer protection boot is a custom designed, high quality flexible silicone rubber shield to save your device from scratches, dings, or other nicks caused by dropping and other mishaps. The material is strong enough to withstand this type of damage while retaining its flexibility and soft, silky exterior.


Features

High quality silicone rubber, protect RF Explorer from scratches

  • Easy to assemble/disassemble in/off the device

  • Custom designed for RF Explorer, all input ports and holes accessible

  • Robust bottom design, allow RF Explorer to stand vertical

  • Compatible with RF Explorer Holder

  • Size: 122x78x30mm

  • Weight: 62 grams

  • Available in different colors


Techsupport

For more info and to get started with your RF Explorer, visit the start page.

For questions and support, please visit https://support.rf-explorer.com.

As for the software for RF Explorer series, please click the following logo for more information:

If you'd like to buy or change the RF Explorer Battery, please click here.



Technical details

Dimensions 130mm x80mm x35mm
Weight G.W 64g
Battery Exclude

Part List

RF Explorer Protection Boot (Yellow) 1

ECCN/HTS

ECCN ERA99
HSCODE 4016999090
USHSCODE 4016993000
UPC 841454114543
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    Excellent.

    Review by

    Posted on

  3.  
    Rating
    100%
    great if you have different scanners, so you can distinguish them and at the same time protect your tools. high quality and very thick, still fits in the holder. fast shipping and great price. 6 days to the US.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.