the AI Hardware Partner
Toggle Nav
Loading...

Digital RGB LED Flexi-Strip 30 LED - 1 Meter

SKU
104990000
Rating:
100 % of 100
Integrating control circuit and RGB chip Built-in signal reshaping circuit Built-in electric rest circuit and power lost reset circuit 256 brightness and 16777216 color display
$9.90
Out of stock
  • 10+: $8.41

PRODUCT DETAILS

Digital RGB LED Flexi-Strip is an intelligent light source consist s of WS2812B RGB LED with Integrated Driver Chip. The control circuit and RGB chip are integrated in a package of 5050 components.

This LED flexible strip is a full-color that external control for each lamp beads. It with high brightness, can achieve effects of full color running water, chasing and scan.

The RGB LED chips with low driving voltage, environmental protection and energy saving, high brightness, scattering angle is large, good consistency, low power, long life and other advantages. The control chip integrated in LED above becoming more simple circuit, small volume, convenient installation.


Features

  • Integrating control circuit and RGB chip

  • Built-in signal reshaping circuit

  • Built-in electric rest circuit and power lost reset circuit

  • 256 brightness and 16777216 color display

  • Cascading port transmission signal

Specifications

  • Working voltage: DC 5V

  • Max. power rate: 0.3W/LED

  • Working temperature: -40℃~60℃

  • LED number: 30pcs/meter

  • Viewing angle: ≥140

  • Lifespan: MTBF≥50000h

Documents

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 80mm x80mm x10mm
Weight G.W 12g
Battery Exclude

ECCN/HTS

HSCODE 9405409000
USHSCODE 9405418200
UPC 841454110460
EUHSCODE 9405413910
COO CHINA
RoHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By
  2. Product Quality
    100%
     
     
    By
  3. Product Quality
    100%
     
     
    By

FAQ

3 Item(s)

Show per page