ROCK PI S - Mini Computer with Rockchip RK3308 - 512MB RAM

SKU
102110364

Rock Pi S is a Single-board computer(SBC) with a small size and high-performance cost ratio.

$13.90
In stock
-
+
attention icon

Note

This Rock Pi doesn't include NAND Flash!!!

Looking for a tiny SBC for some small projects? You must take a look at Rock Pi S.

 

The Rock Pi S is a single-board computer(SBC) that equips an RK3308 Rockchip by Radxa. It is assembled by a 64bits quad-core processor, USB, ethernet and voice detection engine at the size of 1.7 inches. The Rock Pi S is suitable for voice applications and some IoT projects. What ‘s more? The Rock Pi S has a 26-pin expansion header which includes 4 I2C interfaces, 3 PWM interfaces, 2 SPI interfaces, 3 UART interfaces, and one I2SO interface. All these functional interfaces can be embedded into 1.7 inches tinny Pi. This little board is able to support Debian system successfully, and there are wifi and blue tooth module on this board as well. It is a good idea to develop this board into a central controller of the media center with tiny size and attractive price.

 

I hope you enjoy your own project with this high-performance cost ratio board.

Features

  • Rockchip RK3308 Quad A35 64bit processor with built-in VAD
  • 512 MB RAM
  • USB 2.0 OTG(type-C) + USB 2.0 HOST(type-A)
  • RJ45 10/100Mbit Ethernet
  • 802.11 b/g/n Wifi +bluetooth 4.0 with external antenna connector
  • 26 pin GPIO header
  • 26 pin voice/audio header includes I2C, PCM, TDM, PDM, SPDIF, and HDMI ARC
  • Size 1.7x1.7 inch (~38.1mmx38.1mm)
  • Debian and Buildroot successfully tested
Rock Pi S(256MB RAM)Rock Pi S(512MB RAM)Rock Pi S(512MB RAM/1GB NAND FLASH)
WiFi -
Bluetooth -
PoE - -

Related products

ECCN/HTS

HSCODE 8543709990
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • This is in reference to my earlier question on booting from NAND storage, the link mentions it has 4GB NAND storage - https://www.seeedstudio.com/ROCK-PI-S-Mini-Computer-with-Rockchip-RK3308-512MB-RAM-4Gb-NAND-Flash-p-4282.html. Want to confirm if it has 4GB NAND?
    Question by: Murali Radhakrishnan on 2019-10-14 13:51:22

    It doesn't have 4GB NAND.

    Answer by: admin on 2019-12-30 09:49:18
  • Can I boot from the NAND storage?
    Question by: Murali Radhakrishnan on 2019-10-14 01:47:58

    Hi Murali, This version does not have a NAND chip. We released another version with 1GB NAND. You can boot from the NAND storage. https://www.seeedstudio.com/ROCK-PI-S-Mini-Computer-with-Rockchip-RK3308-512MB-RAM-1GB-NAND-Flash-p-4276.html

    Answer by: admin on 2019-10-14 04:17:31