Loading...

ROCK Pi Wireless Module A1- Wireless 2.4G, 36Mbps/BlueWireless 4.2

SKU
113100002

ROCK Pi Wireless Module is designed for SBC that has an M.2 connector, it can support wifi and Bluetooth protocols for wireless communication on your SBC.

$5.00
Out of stock

PRODUCT DETAILS

Note

Here come 3 types of wireless module which are compatible with Rock Pi N10:

Description

ROCK Pi Wireless Module is a series of wifi/Bluetooth module designed for ROCK Pi SBC. To meet the user's various requirements for the wireless module. Radxa defined a custom M.2 wireless module called ROCK Pi M2 Wireless Module. Rock Pi Wireless Module supports both wifi and Bluetooth protocols. It has an M.2 connector to connect with the SBC which has an unoccupied M.2 interface like Rock Pi N10.

Features

  • Support wifi 2.4G (36Mbps)and Bluetooth 4.2
  • Support up to four independent external antenna
  • Support SDIO 3.0/USB 3.0/PCIe type wireless chip
  • Support EEPROM to store module ID and device tree blob

Part List

1x ROCK Pi Wireless Module A1- Wireless 2.4G, 36Mbps/BlueWireless 4.2

ECCN/HTS

HSCODE 8517709000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ