
ROCK Pi Wireless Module A2- Wireless 2.4G&5G, 200Mbps/BlueWireless 5.0
SKU
113100003
ROCK Pi Wireless Module is designed for SBC that has an M.2 connector, it can support wifi and Bluetooth protocols for wireless communication on your SBC.
^ BACK TO TOP
PRODUCT DETAILS
Note
Here come 3 types of wireless module which are compatible with Rock Pi N10:
- ROCK Pi Wireless Module A1- Wireless 2.4G, 36Mbps/BlueWireless 4.2
- ROCK Pi Wireless Module A2- Wireless 2.4G&5G, 200Mbps/BlueWireless 5.0
- ROCK Pi Wireless Module A3- Wireless 2.4G&5G, 400Mbps/BlueWireless 5.0, Support RSDB
Description
ROCK Pi Wireless Module is a series of wifi/Bluetooth module designed for ROCK Pi SBC. To meet the user's various requirements for the wireless module. Radxa defined a custom M.2 wireless module called ROCK Pi M2 Wireless Module. Rock Pi Wireless Module supports both wifi and Bluetooth protocols. It has an M.2 connector to connect with the SBC which has an unoccupied M.2 interface like Rock Pi N10.
Features
- Support wifi 2.4G&5G (200Mbps)and Bluetooth 5.0
- Support up to four independent external antenna
- Support SDIO 3.0/USB 3.0/PCIe type wireless chip
- Support EEPROM to store module ID and device tree blob
Part List
1x ROCK Pi Wireless Module A2- Wireless 2.4G&5G, 200Mbps/BlueWireless 5.0
ECCN/HTS
HSCODE | 8517709000 |
UPC |
LEARN AND DOCUMENTS
Documentations
Learn
SHARED BY USERS
REVIEWS
Write Your Own Review