
Rack Tower Pro for Raspberry Pi & Jetson Nano - 8-layer acrylic case with RGB fan for cluster and NAS
This is an 8-layer acrylic enclosure with two RGB fans that provide better shell protection and better heat dissipation for Raspberry Pi clusters, Raspberry Pi NAS servers, Jetson Nano clusters, and disk array clusters.
- 10+: $67.00
- 20+: $65.00
PRODUCT DETAILS
Features
- Easy to assemble
- Two 120mm RGB LED fans for better heat dissipation
- Compatible with Raspberry Pi 4B /3B+ /3B, 2.5-inch HDD, and Jetson Nano
- Easy to carry-on with the acrylic cylinder
- Flexible mounting positions
Description
This is an 8-layer acrylic enclosure with two RGB fans that provide better shell protection and better heat dissipation for Raspberry Pi clusters, Raspberry Pi NAS servers, Jetson Nano clusters, and disk array clusters.
It can easily fit Raspberry Pi 4B /3B+ /3B, 2.5-inch, and 3.5-inch hard drives and Jetson Nano.
The long fixing screws are designed with flat head screws, which is easy to install and the fool-proof design of the positioning holes can prevent you from having trouble during installation.
Also, the large 120mm RGB fans are driven by 5V, which can be directly powered by a Raspberry Pi, and they have a colorful halo effect when running.
Note
If you want to make better use of space, you can place the Raspberry Pi on one side of the bracket, and on the right side, you can place other small equipment, such as UPS power, etc., and it can also be used as a place for cables.
Applications
Raspberry Pi Smart NAS Cluster
Jetson Nano AI Deep Learning (Machine Learning) Cluster Storage
Part List
- 1 x Right baffle
- 1 x Left baffle
- 8 x Middle interlayer
- 4 x Fan bracket
- 1 x 125mm Acrylic cylinder
- 5 x 130mm Male and female rivet
- 2 x M3x8mm Screw (for handle)
- 2 x 120mm RGB LED 5V fan
- 8 x M3x30mm screw (for 120mm Fan)
- 8 x M3 nut (for 120mm fan)
- 32 x M2.5x5+6mm copper column(for RPi)
- 32 x M2.5 nut (for middle interlayer)
- 32 x M3x5 wide head screw(for 4 hard disks)
- 1 x Long transparent screwdriver
- 1 x Installation instructions
ECCN/HTS
HSCODE | 3926909090 |
UPC |
LEARN AND DOCUMENTS
Documentations
Learn
