Loading...

Rack Tower for Raspberry Pi & Jetson Nano - 4-layer acrylic case with RGB fan for cluster and NAS

This is a 4-layer acrylic enclosure with an RGB fan that provides better shell protection and better heat dissipation for Raspberry Pi clusters, Raspberry Pi NAS servers, Jetson Nano clusters, and disk array clusters.

PRODUCT DETAILS

Features

  • Easy to assemble
  • 120mm RGB LED fan for better heat dissipation
  • Compatible with Raspberry Pi 4B /3B+ /3B, 2.5-inch and 3.5-inch HDD and Jetson Nano
  • Easy to carry-on with the acrylic cylinder
  • Flexible mounting positions

Description

This is a 4-layer acrylic enclosure with an RGB fan that provides better shell protection and better heat dissipation for Raspberry Pi clusters, Raspberry Pi NAS servers, Jetson Nano clusters, and disk array clusters.

It can easily fit Raspberry Pi 4B /3B+ /3B, 2.5-inch, and 3.5-inch hard drives and Jetson Nano.

The long fixing screws are designed with flat head screws, which is easy to install and the fool-proof design of the positioning holes can prevent you from having trouble during installation.

Also, the large 120mm RGB fan is driven by 5V, which can be directly powered by a Raspberry Pi, and it has a colorful halo effect when it is running.

Note

If you want to make better use of space, you can place the Raspberry Pi on one side of the bracket, and on the right side, you can place other small equipment, such as UPS power, etc., and it can also be used as a place for cables.

Applications

Raspberry Pi Smart NAS Cluster

Jetson Nano AI Deep Learning (Machine Learning) Cluster Storage

Part List

  • 1 x Right baffle
  • 1 x Left baffle
  • 4 x Middle interlayer
  • 2 x Fan bracket
  • 1 x 125mm Acrylic cylinder
  • 4 x 130mm Male and female rivet
  • 2 x M3x8mm Screw (for handle)
  • 1 x 120mm RGB LED 5V fan
  • 4 x M3x30mm screw (for 120mm Fan)
  • 4 x M3 nut (for 120mm fan)
  • 17 x M2.5x5+6mm copper column (for RPi)
  • 17 x M2.5 nut (for middle interlayer)
  • 16 x M3x5 wide head screw (for 4 hard disks)
  • 1 x Long transparent screwdriver
  • 1 x Installation instructions
  • 4 x Heat sink Kit for Raspberry Pi 4B
  • 4 x Heat sink Kit for Raspberry Pi 3B

ECCN/HTS

HSCODE 3926909090
UPC

LEARN AND DOCUMENTS

Documentations

Learn

This guide will be useful for you to assemble the Rack Tower to use with your Raspberry Pi or Jetson Nano

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ