Raspberry Pi 0.91'OLED Display Module

SKU
317080021
Rating:
92% of 100
This tiny OLED display module is specially design for raspberry Pi,the module use less of raspberry pi's pins and make little spacing occupying.
$9.90
Out of stock

This tiny OLED display module is specially design for raspberry Pi,the module use less of raspberry pi's pins and make little spacing occupying,The micro control chip ssd1306 which communicate with Raapberry Pi via I2C interface ,and whose work voltage is 3.3V. So that this OLED can be used on any Raspberry Pi board.

Key Features.jpg

Resolution: 128 x 32

I2C driver support

FP frequency: less than 1 fps

Wide range of operating temperature: -40°C to 85°C

Only use 5 pins to control OLED as showing below.

Specification.jpg

• screen type: 0.91

• diplay scale: 22.38×5.58MM

• module scale: 35.1x15.12x11.8mm

• Pixel Pitch: 0.17×0.17

• Pixel Size: 0.15×0.15

• work voltage: 3.3V

• Dimensions: 36.56mm x 14.87mm x 11.70(include header)mm

• Weight without package: 2.92±2g

Part List.jpg

1 x 0.91 Inch OLED Module

Technical details

Dimensions 95mm x70mm x20mm
Weight G.W 15.5g
Battery Exclude

ECCN/HTS

HSCODE 8473309000
USHSCODE 84735090
UPC 841454119555
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    80%
    Nice gadget, quick to install, monitor display, foir few lines of code, decent resolution

    Review by

    Posted on

Product Faqs


Sort by