Raspberry Pi 0.96” OLED Display Module
  • Raspberry Pi 0.96” OLED Display Module
  • Raspberry Pi 0.96” OLED Display Module
  • Raspberry Pi 0.96” OLED Display Module
  • Raspberry Pi 0.96” OLED Display Module

Raspberry Pi 0.96” OLED Display Module

SKU 317080006
Raspberry Pi 0
Free Express Shipping on Orders over $200!
$12.90$24.50
2 Available
Qty:
This field is required
ADD TO CART
Description

Raspberry Pi 0.96’ OLED display module is made by 128x64 yellow and blue OLED pixels , diagonal is only 0.96 inch . The controller is SSD1306, communicates via 4-wire SPI, the display have its own backlight, no backlight LED is required ,This reduces the power required to run the OLED and is why the display has such high contrast , extremely wide viewing angle and extremely operating temperature

 

Product Overview:

 

 

Features:

  • Ultra low power supply

  • Maximum current 100uA

  • Keep up current 12.25uA

  • Hardware keep up display 

  • 3.3V work voltage ,([MIN 1.6V] ,[MAX:3.6V])

  • Internal DC/DC voltage converter

  • SPI driver support , AT 64MHz[TYP]  125MHZ[OB]

  • FP frequency: 64fps[TYP] 368fps[OB]

  • Compatible with Raspberry Pi A+,B,B+/2.

 

Specification:

  • Outline Drawing: 370x300(mm)

  • Number of pixels: 128x64

  • Panel size:26.70x19.26x1.45(mm)

  • Active area: 21.74x10.864(mm)

  • Pixel pitch 0.17x0.17(mm)

  • Pixel size:  0.154x0.154(mm)

 

Hardware conection:

 

Document

Raspberry Pi 0.96’ OLED Display Module User Manual

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Enjoy $15 off on your first order over $50 or more. Discounted items included!

Invalid email address.