Raspberry Pi 0.96” OLED Display Module

Raspberry Pi 0.96” OLED Display Module

SKU 317080006
24.50
50+ Available
$24.50/ 1pcs+
$22.05/ 10pcs+

Description

Raspberry Pi 0.96’ OLED display module is made by 128x64 yellow and blue OLED pixels , diagonal is only 0.96 inch . The controller is SSD1306, communicates via 4-wire SPI, the display have its own backlight, no backlight LED is required ,This reduces the power required to run the OLED and is why the display has such high contrast , extremely wide viewing angle and extremely operating temperature

 

Product Overview:

 

 

Features:

  • Ultra low power supply

  • Maximum current 100uA

  • Keep up current 12.25uA

  • Hardware keep up display 

  • 3.3V work voltage ,([MIN 1.6V] ,[MAX:3.6V])

  • Internal DC/DC voltage converter

  • SPI driver support , AT 64MHz[TYP]  125MHZ[OB]

  • FP frequency: 64fps[TYP] 368fps[OB]

  • Compatible with Raspberry Pi A+,B,B+/2.

 

Specification:

  • Outline Drawing: 370x300(mm)

  • Number of pixels: 128x64

  • Panel size:26.70x19.26x1.45(mm)

  • Active area: 21.74x10.864(mm)

  • Pixel pitch 0.17x0.17(mm)

  • Pixel size:  0.154x0.154(mm)

 

Hardware conection:

 

Document

Raspberry Pi 0.96’ OLED Display Module User Manual

Technical Details

Dimensions105mm x 80mm x 20mm
WeightG.W 21g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8517703000

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT

    View History

    Raspberry Pi 0.96” OLED Display Module

    SKU 317080006
    $24.50
    50+ Available
    $24.50/ 1pcs+
    $22.05/ 10pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT