Raspberry Pi 2.2 inch TFT Display Module&WOT Touch

Raspberry Pi 2.2 inch TFT Display Module&WOT Touch

SKU 317080020
22.95
8 Available
$22.95/ 1pcs+

Description

The PI-TFT22A module features a 2.2'display with 320x240 16-bit color pixels. This PI-TFT22A module refresh it's screen rapidly because the TFT module communicates with raspberry Pi in a high speed SPI interface ,this PI-TFT22A module can be used as Xwindow port ,displaying images or video etc. it plugs right in on top of your Model A+, B+ or Pi 2 and fits as HAT.

You can download configuration-free image or configurable packages, adjustable brightnes [level 0 -255], HAT compatible and Onboard buttons, you can load kernel modules to support GPIO KeyBoard function, almost all GPIO available on this board [non SPI 0,GPIO 18,GPIO 24,GPIO23],Very easily be other uses, IDROM has built initialization data to support Device Tree boot.

Technical Details:

Type value
product name RPI_2.2'TFT Display Module
character number 320×240
screen scale 2.2'
refresh rate >20fps
weight 23.9g
module scale 66x57x12(mm)
connect port 2*20 Stacking Header
control interface SPI
work voltage 5V

 

PART LIST


  • • 1 x Display Module


DOCUMENT

Please visit this wiki page for more info about this product.

Technical Details

Dimensions100mm x 80mm x 35mm
WeightG.W 59g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8531200000

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT
0
Does anybody know where to get the Rasbian image with the custom kernel needed to use this display
on Dec 07,2016
Reply upvote ()
I followed everything that was in that guide, including do the same install in several images but it didn't work for me, that is why I'm looking for the ready image since the drivers didn't work out for me. Do you have any idea how to trouble shot this? Thanks
on Dec 08,2016 04:40 AM
Reply upvote ()
My Pi is the version 2, I don't have a logic analyzer right but I ordered one it should arrive in about a week, I'll get the data and post it here
on Dec 11,2016 16:21 PM
Reply upvote ()
I still didn't manage to get the display to work, I've been trying different solutions based on other TFT displays: I'm uploading my findings to a GitHub repo https://github.com/wewillfindaname/spi-display , I uploaded there also the logic analyzer session, please have a look, or give me some instructions to properly debug the issue I''l share my results here and GitHub
on Jan 06,2017 20:48 PM
Reply upvote ()
A working ready to go image is the way to better test this display
on Jan 06,2017 20:51 PM
Reply upvote ()
Reply
0
This does not seem to work. Any ideas how to get it working?
on Nov 12,2016
Reply upvote ()
I'm not having any luck either, tried several methods already, also I can't find the image containing the kernel patches this display needs
on Dec 06,2016 06:17 AM
Reply upvote ()
Reply

    View History

    Raspberry Pi 2.2 inch TFT Display Module&WOT Touch

    SKU 317080020
    $22.95
    8 Available
    $22.95/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT