Raspberry Pi 3.2 Inch Touchscreen Display w& 8 extend headers
  • Raspberry Pi 3.2 Inch Touchscreen Display w& 8 extend headers
  • Raspberry Pi 3.2 Inch Touchscreen Display w& 8 extend headers
  • Raspberry Pi 3.2 Inch Touchscreen Display w& 8 extend headers
  • Raspberry Pi 3.2 Inch Touchscreen Display w& 8 extend headers

Raspberry Pi 3.2 Inch Touchscreen Display w& 8 extend headers

SKU 104110003
This is a Raspberry Pi Display specially designed for Model B+
Free Express Shipping on Orders over $200!
$29.95
DISCONTINUED
This item is no longer available.
Description

This is a Raspberry Pi Display specially designed for Model B+. It features 3.2" TFT LCD and resistive touch panel, 65K colors and 320x240 pixel resolution. The display integrates LCD driver ILI934 and touch driver XPT2046, communicating with Raspberry Pi through High Speed 48MHz SPI connection. With the touch panel, you could play the Raspberry Pi without the need for a mouse.

 

It's very easy to setup, without the need for a cable or extra power supply, it can be directly attached onto the Raspberry Pi. We have packaged a system image with the LCD driver for you, what is based on the official Raspbian Operating System, so you don’t need to download driver with the step and step instructions. The system image file can be found from the attaching CD-R. After the image installation, power on the Raspberry Pi, it may take 20 seconds for loading the driver, and then the LCD will work.

 

There is a little difference between Model B+ and Model B, but this display also works with Raspberry Pi B, if you don't mind the display will cover the USB and Ethernet ports.


FEATURES

Compatible with Raspberry Pi B+ and B

Supports Raspbian Operating system

65K colors and 320x240 Pixel Resolution

Powered directly off Raspberry Pi

Display full GUI output / primary output

High Speed 48MHz SPI connection

25 Frames per second

Integrated ILI9341 TFT LCD Driver

Integrated 4-wire Resistive Touch Panel and XPT2046 Driver


Wiring

Display

Raspberry Pi

Remark

  GND

  GND

 

  VCC

  5.0V

 

  RESET

  GPIO2

  Reset

  LED-A

  3.3V

 

  KEY1

  GPIO1

  Button

  KEY2

  GPIO4

  Button

  KEY2

  GPIO5

  Button

  LCD_DIN

  MOSI

 

  LCD_CLK

  SCLK

 

  LCD_CS

  CE0

 

  LCD_RS

  GPIO3

  Command/data

  TP_DIN

  MOSI

  Touch Controller

  TP_OUT

  MISO

 

  TP_CLK

  SCLK

 

  TP_CS

  CE1

 

  TP_IRQ

  GPIO0

 


PART LIST

Raspberry Pi 3.2" Touchscreen Display x1

Resistive Touch Pen x1

CD-R x1 (System Image Files and Software Included)


DOCUMENTS

Raspbian System Image - Preinstall LCD Driver, Plug and Play

Image Installation Guides

Q&A - Instructions for 3.2" Touchscreen Display

ILI9341 and XPT2046 Datasheet

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.