Raspberry Pi 4 Case STD Black

SKU
114992014

OKdo Sliding Black Case has been specifically designed for use with the Raspberry Pi 4 Model B. It is a 2-piece rugged clear ABS plastic case providing protection whilst allowing access to all its ports and PINs.

$4.90
In stock
-
+

Product Details

OKdo Sliding Black Case has been specifically designed for use with the Raspberry Pi 4 Model B. It is a 2-piece rugged clear ABS plastic case providing protection whilst allowing access to all its ports and PINs.

specifications

Attribute Value
For Use With Raspberry Pi 4B
Colour Black
External Dimensions 95 x 63 x 29mm
Body Material ABS

Part List

1 x Raspberry Pi 4 Case STD Black

ECCN/HTS

ECCN EAR99
HSCODE 3923100090
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.