Raspberry Pi 4 Computer Model B 4GB (Telec Version)

SKU
102991318

Raspberry Pi 4 Model B is the latest product in the popular Raspberry Pi range of computers. It offers ground-breaking increases in processor speed, multimedia performance, memory, and connectivity compared to the prior-generation Raspberry Pi 3 Model B+

$55.00
In stock
-
+
attention icon

Note

This Raspberry Pi 4 Computer Model B 4GB has passed the Telec certification!!! 

*Certification No.:D190067007

 
attention icon

Tip

Raspberry Pi Camera Module V2 is released recently, it is perfectly compatible with Raspberry Pi 4. High resolution in images and videos and easy to be plugged in, get one and have the best experience for your media project.  

Raspberry Pi 4 Model B is the latest product in the popular Raspberry Pi range of computers. It offers ground-breaking increases in processor speed, multimedia performance, memory, and connectivity compared to the prior-generation Raspberry Pi 3 Model B+ while retaining backward compatibility and similar power consumption. For the end-user, Raspberry Pi 4 Model B provides desktop performance comparable to entry-level x86 PC systems.
 
This product's key features include a high-performance 64-bit quad-core processor, dual-display support at resolutions up to 4K via a pair of micro-HDMI ports, hardware video decode at up to 4Kp60, up to 4GB of RAM, dual-band 2.4/5.0 GHz wireless LAN, Bluetooth 5.0, Gigabit Ethernet, USB 3.0, and PoE capability (via a separate PoE HAT add-on).
 
The dual-band wireless LAN and Bluetooth have modular compliance certification, allowing the board to be designed into end products with significantly reduced compliance testing, improving both cost and time to market. 
 
The new Raspberry Pi 4 has 3 versions depending on the size of RAM, and you can choose according to your needs: 

Raspberry Pi 4 Add-ons

We've prepared lots of add-on for Raspberry Pi. All those hats, displays, and accessories will give the Raspberry Pi more features and possibilities. For Pi 4, we especially recommend the Grove Base Hat for Raspberry Pi, which links the Raspberry Pi to our Grove system, so you can easily use most of the Grove modules with your Raspberry Pi 4. Since the new pi changes the full HDMI interface into two micro HDMI ports, so you may need this Micro HDMI to HDMI Adapter to work with your HDMI display. In addition, the performance of the Raspberry Pi 4 has been greatly improved compared to the previous generation, but its poor heat dissipation problem has also emerged. The Raspberry Pi 4 with the ICE Tower CPU Cooling Fan can effectively reduce its operating temperature. In the case of overclocking, it can reduce the temperature of the Raspberry Pi from 80℃ to 40℃.

Raspberry Pi 4 Kits

Kits are some accessories bundled together. They are used for realizing specific functions. For the beginners, we offer you Raspberry Pi basic kit and Raspberry Pi starter kit to help you run up your Raspberry Pi first. If you want to do some little projects, you can take a glance at the Raspberry Pi Grove beginner kit. It contains many useful sensors for projects. However, if you are interested in building up a media center or setting up your own deskstop, you can pick up Raspberry Pi 4 media center kit or deskstop kit. Hope you enjoy your projects with Raspberry Pi 4!

Specification

  • Processor:   Broadcom BCM2711, quad-core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz
  • Memory:    1GB, 2GB or 4GB LPDDR4(depending on model)
  • Connectivity:
    • 2.4 GHz and 5.0 GHz IEEE 802.11b/g/n/ac wireless
    • LAN, Bluetooth 5.0, BLE
    • Gigabit Ethernet
    • 2 × USB 3.0 ports
    • 2 × USB 2.0 ports
  • GPIO:    Standard 40-pin GPIO header(fully backward-compatible with previous boards)
  • Video & Sound:
    • 2 × micro HDMI ports (up to 4Kp60 supported)
    • 2-lane MIPI DSI display port
    • 2-lane MIPI CSI camera port
    • 4-pole stereo audio and composite video port
  • Multimedia:
    • H.265 (4Kp60 decode)
    • H.264 (1080p60 decode, 1080p30 encode)
    • OpenGL ES, 3.0 graphics
  • SD card support:    Micro SD card slot for loading operating system and data storage
  • Input power:
    • 5V DC via USB-C connector (minimum 3A)
    • 5V DC via GPIO header (minimum 3A)
    • Power over Ethernet (PoE)–enabled(requires separate PoE HAT)
  • Environment:    Operating temperature 0–50ºC
  • Compliance:    For a full list of local and regional product approvals, please visit         https://www.raspberrypi.org/documentation/hardware/raspberrypi/conformity.md
  • Production lifetime:    The Raspberry Pi 4 Model B will remain in production until at least January 2026.

Hardware Overview

Raspberry pi 4 interface
Raspberry Pi 4 Hardware Overview by Seeed

ECCN/HTS

HSCODE 8543709990
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.