seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Raspberry Pi 7 inch Touchscreen Display

      Raspberry Pi 7 inch Touchscreen Display

      SKU 104110009
      $79.00
      14 Available
      $79.00/1pcs+
      $72.00/10pcs+
      ADD TO CART

      Description

      The 7"Touchscreen Monitor for Raspberry Pi gives users the ability to create all-in-one, integrated projects such as tablets, infotainment systems and embedded projects. The 800 x 480 display connects via an adapter board which handles power and signal conversion. Only two connections to the Pi are required; power from the Pi’s GPIO port and a ribbon cable that connects to the DSI port present on all Raspberry Pi's. Touchscreen drivers with support for 10-finger touch and an on-screen keyboard will be integrated into the latest Raspbian OS for full functionality without a physical keyboard or mouse.


      Features

      • 7"Touchscreen Display.

      • Screen Dimensions: 194mm x 110mm x 20mm (including standoffs)

      • Viewable screen size: 155mm x 86mm

      • Screen Resolution 800 x 480 pixels

      • 10 finger capacitive touch.

      • Connects to the Raspberry Pi board using a ribbon cable connected to the DSI port.

      • Adapter board is used to power the display and convert the parallel signals from the display to the serial (DSI) port on the Raspberry Pi.


      Compatible with


      Part List

      • 1x 7"Touchscreen Display

      • 1x Adapter Board

      • 1x DSI Ribbon cable

      • 4x stand-offs and screws (used to mount the adapter board and Raspberry Pi board to the back of the display

      • 4x jumper wires (used to connect the power from the Adapter Board and the GPIO pins on the Pi so the 2Amp power is shared across both units)

      Technical Details

      WeightG.W 513g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT
      0
      Is this compatible with raspberry 3?
      on Mar 21,2017
      Replyupvote ()
      0
      RPi Model B supported?
      on Jun 25,2017
      Replyupvote ()

        View History

        Raspberry Pi 7 inch Touchscreen Display

        SKU 104110009
        $79.00
        14 Available
        ADD TO CART
        $79.00/1pcs+
        $72.00/10pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer