Raspberry Pi A+ Acrylic Enclosure - Clear
SKU
114990196
It is a good plastic box for Raspberry Pi A Plus, which can protect it with one of these snazzy plastic enclosures?
- 10+: $2.66
YOU MAY LIKE THIS
PRODUCT DETAILS
It is a good plastic box for Raspberry Pi A Plus, which can protect it with one of these snazzy plastic enclosures?. These cases protect the Raspberry Pi from things like rogue wires that might short it out while still allowing full access to the board! Simply snap the RPi into the bottom half of the enclosure, then snap the two sides together.
The enclosure provides slots to access the peripheral header, USB ports, Ethernet, SD card, HMDI, composite video, audio, CSI and JTAG connectors as well as feet and vents to ensure the board gets proper cooling and plus-shaped wall mounting slots. All of the status LEDs on the Pi are visible through the case thanks to light pipes embedded in the design. This is a really slick case and once you've gotten your hands on a Raspberry Pi A Plus, you'll want to snag one of these to put it in!
Features:
- 3mm acrylic
- Light and easy to transport
- good heat dispersion
- Size: 74 x 66 x 29.5mm
Part List:
1 x Acrylic set
Technical details
Dimensions | 75mm x60mm x12mm |
Weight | G.W 49g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
USHSCODE | 3923210030 |
UPC | 841454104551 |
EUHSCODE | 3923101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review