seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Raspberry Pi A+&B+&2 40pin to 26pin Cable
      Raspberry Pi A+&B+&2 40pin to 26pin Cable
      Raspberry Pi A+&B+&2 40pin to 26pin Cable
      Raspberry Pi A+&B+&2 40pin to 26pin Cable
      Raspberry Pi A+&B+&2 40pin to 26pin Cable
      Raspberry Pi A+&B+&2 40pin to 26pin Cable
      Raspberry Pi A+&B+&2 40pin to 26pin Cable

      Raspberry Pi A+&B+&2 40pin to 26pin Cable

      SKU 321070032
      $2.75
      11 Available
      $2.75/1pcs+
      $2.48/10pcs+
      $2.34/20pcs+
      $2.20/50pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      Specification:

      • 200cm in length
      • 28AWG
      • Insulation Resistance:10MΩ
      • short circuit impedance:>20KΩ
      • Conductor Resistance:>0.3Ω
      • nominal voltage:250B
      • rated current:1A
      • Compatible with Raspberry Pi A+,B+/2.

      Technical Details

      WeightG.W 24g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Raspberry Pi A+&B+&2 40pin to 26pin Cable

        SKU 321070032
        $2.75
        11 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $2.75/1pcs+
        $2.48/10pcs+
        $2.34/20pcs+
        $2.20/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer