Raspberry Pi B+&2 Arc Enclosure - Black
  • Raspberry Pi B+&2 Arc Enclosure - Black

Raspberry Pi B+&2 Arc Enclosure - Black

SKU 114990127
  • Introduction:
  • The Multicomp Raspberry Pi Case is a simple yet stylish case designed to keep your Raspberry Pi safe
    Free Express Shipping on Orders over $200!
    $3.90$9.95
    OUT OF STOCK
    This item is not available at the moment
    Get notified when it's back in stock
    Description

    Introduction:

    The Multicomp Raspberry Pi Case is a simple yet stylish case designed to keep your Raspberry Pi safe. It comes in two pieces, base and cover made of moulded and smooth, full gloss finish ABS plastic.

    The enclosure provides slots for the GPIO header, USB, Ethernet, microSD card, HMDI, and CSI connectors, besides rubber feet and vents to ensure the board gets proper cooling and Pi Camera module mounting holes. The package include four bumpers and two screws and slots for vertical mounting.

     

    Features:

    • Fully Tested on the Raspberry Pi Model B+
    • Made from tough, strong and durable ABS Plastic.
    • GPIO Ribbon Cable Slot for 40 Pin GPIO Cable
    • DSI, CSI and Access Slots for Camera/Video cables
    • Raspberry Pi Camera Seat
    • RoHS Certification
    • Compatible with Raspberry PiB+/2.

     

    Dimensions:94mm x 63mm x 30mm / 3.7" x 2.5" x 1.2"

     

    Note: This product does NOT include a Raspberry Pi Model B+.

     

    For any technical support or suggestion, please kindly go to our forum.

    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    Reviews
    See More
    Questions and Answers
    SUBMIT
    See More
    View History
    Best-sellers
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.